Caterpillar 3512

Caterpillar 3512

Price
125,000 USD
Year
1999
Working hours
668 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3512
CategoryStationary Generator Sets
Serial Number24Z09085
Unit NumberEPU10633
Catalog NumberCU4429716
Manufacturing Year1999
Hours668 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$125,000
Tax-
Price Including Tax-
Details
Output1563 kVA
Frequency60 Hz
Features
Additional Information1999 CAT 3512 S#24Z09085, 1250kW standby/ 1135kW prime, 277/480V 3ph, 60Hz, 668 hours, EMCP2 control panel, 2000A main breaker, electric starter, 24V battery set, battery charging alternator, 24VAC 10A battery charger, standard air cleaners, jacket water heater, sound attenuated enclosure w/ 2,000G subbase double wall fuel tank.

*For more information contact Chris Ricketts 317-220-2602 ...

$125,000.00 ID: EPU10633
Power Rating
Standby
60Hz
1563kVA / 1250kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone