Caterpillar G3306B

Caterpillar G3306B

Price
59,000 USD
Year
2013
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3306B
CategoryStationary Generator Sets
Serial NumberR6S01620
Unit NumberE7806
Catalog NumberCU4425092
Manufacturing Year2013
Hours1 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$ 59,000
Tax-
Price Including Tax-
Details
Output175 kVA
Frequency60 Hz
Features
Additional InformationMURPHY DIGITAL CONTROL PANEL, CIRCUIT BREAKER.
NEW SURPLUS CAT G3306B GENERATOR SET
MARATHON 140 KW GENERATOR END
Power Rating
Continuous
60Hz
175kVA / 140kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone