Metso LT106

Metso LT106

Price
485,500 USD
Year
2017
Working hours
3193 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT106
Categorycrusher
Serial Number79579
Unit NumberNC000341
Catalog NumberCU4485132
Manufacturing Year2017
Hours3193 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 485,500
Tax-
Price Including Tax-
Features
Accessories
MAGNETIC SEPARATORMAGNETIC SEPARATOR
Additional InformationANCILLARY EQUIP. CLIMATE KIT
CATERPILLAR C7.1 TIER 4F
PRICED BY KRL 6-4-19
UNIT- ENGLISH DISPLAY UNIT
POWER TAKE-OFF,WATER SPRAY SYS
INTERLOCKING CABLE
W/SECONDARY LT,HYDRAULIC
STANDARD -20C +35C(-5F +95F)
MATERIAL LEVEL CONTROL, BELT
GRIZZLY SPACING 52MM,MESH SIZE
HYDRAULIC SETTING ADJUSTMENT
GRIZZLY SPACING 52MM(2IN)
QTY 2 ENGLISH LANGAUGE MANUALS
NORDBERG C106 JAW CRUSHER STD.
ENGLISH LANGAUGE ELECTRONIC MAN
WITH ENGLISH LANGUAGE
QTY2 SPARE PARTS BOOKS BOTH
STANDARD BEIGE/DARK GREY COLOR
S/N: 88103333
ELECTRONIC SPARE PARTS BOOKS
PROTECTION PLATE
CONTROL,TRACK CONTROL RADIO(NA
SERIAL NUMBER 79579
WATER PUMP. REMOTE RADIO
6M(8-CYD)FEED HOPPER EXTENTION
35MM,FEEDER HOPPER CAPACITY OF
VIBRATING FEEDER
LABEL-STICKERS ACCODRING TO ANSI
9M(12-CYD)BY PASS CHUTE W/FLOP
LT106 EXTENDED MAIN CONVEYOR
.
METSO METRICS INCLUDED.
THE SIDE OF MACHINE.
TRANSPORTING FINE MATERIAL TO
GATE. SIDE CONVEYOR FOR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone