Masaba STK 36X140

Masaba STK 36X140

Price
255,665 USD
Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMasaba STK 36X140
Categorycrusher
Serial Number2017227
Unit NumberNC000475
Catalog NumberCU4467196
Manufacturing Year2017
Hours1 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax255,665 USD
Tax USD
Price Including Tax USD
Details
Additional InformationFOR OPERATING ON NON-CONCRETE
PER CU/FT OF MATERIAL AT 18�
MOUNT WITH BACKSTOP
BALANCED DRIVE)
SELF CLEANING WING TYPE PULLEY
TOWING EYE-FOR PIT TRANSPORT
HERRINGBONE LAGGING.
PRICED 12/11/18 KRL
SWITCH GEAR,PLC,MATERIAL FLOW
LEDGE.
5" DIAMETER, 10' SPACING
HOPPER-6' LONG HOPPER WITH
SENSOR.
ALIGNING IDLER.
20�SEALED 5" DIAMETER
BELT SCRAPER-MARTIN PIT VIPER
WITH TWIST TENSIONER
BELT SPEED-400/600 FPM
DRUM PULLEY WITH 3/8"
GEAR REDUCERS-DODGE TA2 SHAFT
TAIL PULLEY,V-BELT,NIP GUARD
MAIN FRAME TAIL
CONVEYOR EXTENDS TO 140'
RAISE AND LOWER WITH 20HP
PORTABLE TANDEM WALKING BEAM
PUMPING UNIT. SWING AXLE- ROAD
4 WHEEL DRIVE POWER TRAVEL
52" DEEP ENGINEERED TRUSS
TELESCOPING STACKER
LANDING LEGS- MANUAL LANDING
.
LEGS TO EASE LOADING/UNLOADING
FROM TRUCK.
DRIVES-CLASS 2 HEAD END
ROAD PORTABLE PACKAGE-INCLUDIN
5TH WHEEL HITCH,BRAKES,LIGHTS,
MOTORS-40HP/30HP (DUAL 15HP
AND MUD FLAPS.
AND RADIAL TRAVEL MODE.
LIFT CONVEYOR TO ALLOW SWING
AXLE DEPLOYMENT.
POWER TRAVEL-HYDRASHIFT,
CHAINLESS POWER TRAVEL.
AXLE WITH DUAL TIRES AND WHEELS.
DESIGNED TO BE USED IN TRANSPORT
CAPACITY-1000 TPH BASED ON 100#
HEAD PULLEY-HEAVY DUTY 16" DIA.
TAIL PULLEY-HEAVY DUTY 14" DIA.
BELTING-3-PLY 3/16"X1/16"330 PIW
TRANSITION IDLERS-CEMA C PPI,
TROUGHING IDLERS-CEMA C PPI
1 COAT OF 2 PART URETHANE PAINT
BLACK MAIN, METSO BEIGE STINGER
STEEL SHOT BLASTED
AXLE JACKS- JACKS HYDRAULICALL
COPY OF MAINTENANCE & PARTS
ADJUSTABLE RUBBER FLASHING,
ON BOARD DESIGN INSTALLED IN THE
FOR WHEELER DECALS.
36" DEEP ENGINEERED TRUSS 74'LNG
YELLOW GUARDS, EXTRA SIGN PLATES
TUBULAR UNDERCARRIAGE-HYDRAULIC
4' SPACING.
35� SEALED 5" DIAMETER IDLERS
RETURN IDLERS-CEMA C,PPI,SEALED
REMOTE GREASE BANK
RADIAL RECEIVING HOPPER AND ROCK
BELT VULCANIZING
SELF-ALIGNING-CEMA C, PPI, SELF
MASABA FOLDING AXLE
ANCHOR PIVOT PLATE-MAINTAINS
TAIL ANCHOR PLATE-RECOMMENDED
TAIL END DURING RADIAL TRAVEL.
TAKE UPS-SCREW TYPE
BELT SLPICE-VULCANIZED
SURFACES.
Features
Additional InformationFOR OPERATING ON NON-CONCRETE
PER CU/FT OF MATERIAL AT 18�
MOUNT WITH BACKSTOP
BALANCED DRIVE)
SELF CLEANING WING TYPE PULLEY
TOWING EYE-FOR PIT TRANSPORT
HERRINGBONE LAGGING.
PRICED 12/11/18 KRL
SWITCH GEAR,PLC,MATERIAL FLOW
LEDGE.
5" DIAMETER, 10' SPACING
HOPPER-6' LONG HOPPER WITH
SENSOR.
ALIGNING IDLER.
20�SEALED 5" DIAMETER
BELT SCRAPER-MARTIN PIT VIPER
WITH TWIST TENSIONER
BELT SPEED-400/600 FPM
DRUM PULLEY WITH 3/8"
GEAR REDUCERS-DODGE TA2 SHAFT
TAIL PULLEY,V-BELT,NIP GUARD
MAIN FRAME TAIL
CONVEYOR EXTENDS TO 140'
RAISE AND LOWER WITH 20HP
PORTABLE TANDEM WALKING BEAM
PUMPING UNIT. SWING AXLE- ROAD
4 WHEEL DRIVE POWER TRAVEL
52" DEEP ENGINEERED TRUSS
TELESCOPING STACKER
LANDING LEGS- MANUAL LANDING
.
LEGS TO EASE LOADING/UNLOADING
FROM TRUCK.
DRIVES-CLASS 2 HEAD END
ROAD PORTABLE PACKAGE-INCLUDIN
5TH WHEEL HITCH,BRAKES,LIGHTS,
MOTORS-40HP/30HP (DUAL 15HP
AND MUD FLAPS.
AND RADIAL TRAVEL MODE.
LIFT CONVEYOR TO ALLOW SWING
AXLE DEPLOYMENT.
POWER TRAVEL-HYDRASHIFT,
CHAINLESS POWER TRAVEL.
AXLE WITH DUAL TIRES AND WHEELS.
DESIGNED TO BE USED IN TRANSPORT
CAPACITY-1000 TPH BASED ON 100#
HEAD PULLEY-HEAVY DUTY 16" DIA.
TAIL PULLEY-HEAVY DUTY 14" DIA.
BELTING-3-PLY 3/16"X1/16"330 PIW
TRANSITION IDLERS-CEMA C PPI,
TROUGHING IDLERS-CEMA C PPI
1 COAT OF 2 PART URETHANE PAINT
BLACK MAIN, METSO BEIGE STINGER
STEEL SHOT BLASTED
AXLE JACKS- JACKS HYDRAULICALL
COPY OF MAINTENANCE & PARTS
ADJUSTABLE RUBBER FLASHING,
ON BOARD DESIGN INSTALLED IN THE
FOR WHEELER DECALS.
36" DEEP ENGINEERED TRUSS 74'LNG
YELLOW GUARDS, EXTRA SIGN PLATES
TUBULAR UNDERCARRIAGE-HYDRAULIC
4' SPACING.
35� SEALED 5" DIAMETER IDLERS
RETURN IDLERS-CEMA C,PPI,SEALED
REMOTE GREASE BANK
RADIAL RECEIVING HOPPER AND ROCK
BELT VULCANIZING
SELF-ALIGNING-CEMA C, PPI, SELF
MASABA FOLDING AXLE
ANCHOR PIVOT PLATE-MAINTAINS
TAIL ANCHOR PLATE-RECOMMENDED
TAIL END DURING RADIAL TRAVEL.
TAKE UPS-SCREW TYPE
BELT SLPICE-VULCANIZED
SURFACES.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone