2019 Weiler P385B For Sale - 85,000 USD | Cat Used
Quick Search

Weiler P385B

Weiler P385B

Year
2019
Working hours
4,875 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Richmond, VA
+1 804 823 1272
Show phone number
Basic information
BrandWeiler P385B
Carter Machinery Company
CategoryAsphalt pavers
Serial NumberP385B-2866
Unit Number5032180T0
Catalog Number10152421
Year2019
Hours4,875 h
CountryUnited States
LocationRichmond, United States
Pricing
Price Excluding Tax85,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Lighting, Night PavingLighting, Night Paving
Screed Heating System - ElectricalScreed Heating System - Electrical
Screed Extensions - Height Control - ManualScreed Extensions - Height Control - Manual
Screed, End Gate - HeatedScreed, End Gate - Heated
Augers, Vertically AdjustableAugers, Vertically Adjustable
Emissions LevelEmissions Level
Regulatory StatusRegulatory Status
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BeaconBeacon
Vandal GuardsVandal Guards
GeneratorGenerator
Screed Extensions - Slope Control - PowerScreed Extensions - Slope Control - Power
Screed, Extensions - HydraulicScreed, Extensions - Hydraulic
Screed, WandScreed, Wand
Thickness Controls, ManualThickness Controls, Manual
Washdown Tank - Hose Reel and Wand IncludedWashdown Tank - Hose Reel and Wand Included
Crown Control - ManualCrown Control - Manual
Feeder Sensors - SonicFeeder Sensors - Sonic
Push RollerPush Roller
Screed Type, Hydraulic - Front ExtensionsScreed Type, Hydraulic - Front Extensions
Additional informationWEILER P385B ASPHALT PAVER
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
071
  • Yes
  • Fairbent exhaust tip
  • Fair
  • Poorleft tow arm bowed and weld crack at hinge point to screed.
  • Fairfrom outer visual looks okay. needs to be cribbed up and inspected underneath
  • Fair
  • Fairneeds service
  • Fair
  • Fair
safety items
200
  • Yes
  • Nosome decals worn and or missing.
  • Nosome decals worn and or missing.
  • Yes
  • Goodworks
  • Goodworks
gauges, operator station, console
450
  • working in display
  • Yes
  • Fair
  • Fair
  • Fairsome panels broken and broken hinges
  • Gooddisplay working
  • Goodworking
  • Fairneeds repair
  • Gooddisplay working
  • Fairtorn
  • Goodfunctions working
engine
070
  • Yespossible leak more diagnostics needed to confirm if fuel or not
  • No
  • No
  • Yesleaks at top of engine more diagnostics needed
  • 4452
  • Fairbelt needs chagned
  • Fairlow at add mark needs service
  • Fair
  • Fairseems to be working no codes or miss-fire present
  • Fairneeds service
  • Fairneeds service
  • Fairstarts and runs
emissions
320
  • No
  • No
  • Goodall present from visual inspection
  • Fairlevel reads. would recommend flushing tank
  • Goodin working condition not leaks present
  • Goodworking no leaks present
  • Fair4452 current hours. working need to check service schedule
cooling system
450
  • No
  • No
  • No
  • 4452
  • Fairrecommend flushing system
  • Fairrecommend replacement of serpentine belt
  • Goodrecommend cleaning of coolers
  • Good
  • Goodhydraulic fan
  • Fair
  • Fair
  • Goodrecommend cleaning of coolers
  • Fair
electrical, starting and charging system
320
  • Good
  • Good
  • Fairsome lights out
  • Good
  • Fairneed cleaning and further inspection of harnesses
paver / screed / conveyor
3176
  • Fairrecommend replacing
  • Fair
  • Fair
  • Goodworking
  • Poorneeds replaced
  • Poorneeds repalced
  • Poorneeds replaced
  • Goodworking
  • Fairneed to pull and measure/inspect botttom
  • Poorleft side bowed and cracked
  • Fairre
  • Fair
  • Fairwelded hopper cylinder pins
  • Poorleaking/ welded pins
  • Goodnew
  • Fairneed to get true measurements from under chains that is where most wear occurs
  • Fair8.1mm 7.4mm 7.8mm
  • Fair8.3mm 8mm 7.7mm
  • Fairsome hoses showing metal braid and cracking.
  • Fair5.5mm 7.3mm 7.4mm
  • Fair6.7mm 4.8mm 6.2mm
  • Fairright side bent
  • Fair8mm 6.4mm 4mm
  • Fairworking. new in hopper
  • Fair
  • Poorneeds push bar cylinders
undercarriage
100
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
RollersFairneed to check bolt tightness/ re-torque
Track Frame - LeftFairneed to check under for cracks and bolt tightness/ re-torque
Track Frame - RightFairneed to check under for cracks and bolt tightness/ re-torque
Track Tensioning SystemGood
final drives
010
  • Fairneeds service
general condition
030
  • Yes
  • Yes
  • Yes
  • Notrack machine
  • Fair
  • Fair
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering