2022 Weiler H157 For Sale - 385,000 USD | Cat Used
Quick Search

Weiler H157

Weiler H157

Year
2022
Working hours
3,758 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Schofield, WI
+1 636 384 4021
Show phone number
Basic information
BrandWeiler H157
Fabick CAT
CategoryAsphalt pavers
Serial NumberH157-2413
Unit NumberH157-2413
Catalog Number10125727
Year2022
Hours3,758 h
CountryUnited States
LocationSchofield, United States
Pricing
Price Excluding Tax385,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Processor HeadProcessor Head
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Radio - BluetoothRadio - Bluetooth
Additional information19.8' BOOM & STICK
2-ROLLER WELDED TOOTH
28" DOUBLE GROUSER TRACKS W/ HD
ARCTIC PREHEATER
CHAINS
DECALS
DIAMETER MEASURING SENSOR
FH190 2-ROLLER HARVESTING HEAD
ST5 TRACK HARVESTER
SUBSTITUTION
US & CANADA ENGLISH LANGUAGE &
WEILER H157
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1410
  • No
  • Overall good appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
safety items
200
  • No
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
gauges, operator station, console
1300
  • Yes
  • Yes
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good condition
  • Normal
  • None
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Overall good condition
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Overall good condition
  • Good
  • Good
  • Good
stick
300
  • Overall good condition
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE80%
Notes - UNDERCARRIAGEOverall good condition
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)27.5”27.5”
final drives
200
  • Overall good condition
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall good condition k
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering