2022 Weiler C303 For Sale - 48,000 USD | Cat Used
Quick Search

Weiler C303

Weiler C303

Year
2022
Working hours
58 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Monroe, NC
+1 704 731 7500
Show phone number
Basic information
BrandWeiler C303
Carolina CAT
CategoryAsphalt pavers
Serial NumberC303-1018
Unit NumberP1018
Catalog Number10061072
Year2022
Hours58 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax48,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information100 GAL PRESSURIZED WATER SYSTEM • 30" DIA DRUMS, 44" WIDE REAR • 3420 V/MIN, 4750 LB MAX FORCE • 38" WIDE FRONT DRUM • BACKUP ALARM, HORN & SMV • CAT C1.1 TIER 4F ENGINE 24HP • COCOA MATS (1 ON EACH DRUM) • DRUM SCRAPERS (2 ON EACH DRUM) • ENGINE SERIAL # J2N00571 • ENGINE WARNING LIGHTS, HOUR METER • LED LIGHTING GROUP • LED STROBE LIGHT • REAR DRUM VIBRATOR WITH ISOLATOR • SEAT W/ SEAT BELT, NEUTRAL SAFETY • SWITCH AND FIXED ROPS • 6 FILTERED SPRAY NOZZLES • WEILER C303 3 TON SPLIT DRUM ROLL

100 GAL PRESSURIZED WATER SYSTEM
30" DIA DRUMS, 44" WIDE REAR
3420 V/MIN, 4750 LB MAX FORCE
38" WIDE FRONT DRUM
BACKUP ALARM, HORN & SMV
CAT C1.1 TIER 4F ENGINE 24HP
COCOA MATS (1 ON EACH DRUM)
DRUM SCRAPERS (2 ON EACH DRUM)
ENGINE SERIAL# J2N00571
ENGINE WARNING LIGHTS, HOUR METE
HOT LIST
LED LIGHTING GROUP
LED STROBE LIGHT
REAR DRUM VIBRATOR WITH ISOLATOR
SEAT W/SEAT BELT, NEUTRAL SAFETY
SWITCH AND FIXED ROPS
W/ 6 FILTERED SPRAY NOZZLES
WEILER C303 3 TON SPLIT DRUM ROL
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Good
  • Good
  • Good
  • Good
safety items
001
  • PoorInop
gauges, operator station, console
200
  • Good
  • Good
engine
100
  • No
  • No
  • No
  • No
  • N
  • Good
cooling system
300
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall the machine is like new_ Everything seems to work
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering