Caterpillar MH3024

Caterpillar MH3024

Price
208,873 USD
Year
2017
Working hours
2133 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MH3024
Categorywheel excavator
Serial NumberFB500154
Unit NumberFB500154
Catalog NumberCU4494025
Manufacturing Year2017
Hours2133 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 208,873
Tax (19%)$ 39,686
Price Including Tax$ 248,559
Features
Additional InformationTIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 50 %
TIRES CONDITION REAR RIGHT: 50 %
TIRES CONDITION REAR LEFT: 50 %
ENGINEPOWER: 171 HP
OPERATING WEIGHT: 25.7 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thorsten Hill
Germany
Telephone:+49 6631 9601 ext 15
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone