2002 CAT 345B MH For Sale - 18,503 USD | Cat Used
Quick Search

CAT 345B MH

CAT 345B MH

Year
2002
Working hours
13,354 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
Basic information
BrandCAT 345B MH
Michigan CAT
Categorywheel excavator
Serial NumberCDY00309
Unit NumberCDY309-A
Catalog Number10185402
Year2002
Hours13,354 h
CountryUnited States
LocationShelby Twp., United States
Pricing
Price Excluding Tax18,503 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Undercarriage, LongUndercarriage, Long
Engine EnclosuresEngine Enclosures
LightingLighting
Pilot ControlPilot Control
StickStick
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Radio - AM FM CD RadioRadio - AM FM CD Radio
Cab Riser - MechanicalCab Riser - Mechanical
Arrangement - Material HandlerArrangement - Material Handler
Additional informationAS IS, WHERE IS
MECH CAB RISER, 25KW GENERATOR, GRAPPLE, 35.5" PADS TOTAL HOURS UNKNOWN
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
5102
  • Yes
  • No
  • No
  • FairLeft rear is dented a little bit
  • Good
  • FairScratched and rusted
  • Fair
  • PoorFaded and scratched and peeling and hard to read.
  • Fair
  • PoorBoth rear doors are bent
  • Good
  • FairBent
  • FairBent
  • Good
  • FairFaded and scratched and also has surface rust
  • FairPlastic inside cab is dirty
  • Good
  • Good
  • Fair
  • FairLower step is bent
safety items
130
  • No
  • Yes
  • Yes
  • Yes
  • Fair
  • Fair
  • Good
  • Fair
gauges, operator station, console
1130
  • No
  • No
  • No
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • FairCab door is missing bottom glass
  • Fair
  • Fair
  • Fair
  • Fair
  • FairCushions are dirty and bottom cushion has multiple holes
  • Fair
  • Fair
engine
262
  • No
  • No
  • No
  • Yes
  • No
  • Fair
  • Good
  • Poor
  • Good
  • Poor
  • Fair
  • Fair
  • FairPre cleaner bowl is cracked
  • Fair
  • Fair
cooling system
331
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Yes
  • FairDirty
  • Good
  • Good
  • Good
  • Poor
  • FairDirty and leaking
  • Fair
electrical, starting and charging system
050
  • No
  • No
  • 25KW generator
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
hydraulics
2111
  • Fair
  • Fair
  • Good
  • PoorMultiple weathered and leaking lines
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
attachments / work tools
  • No
  • No
  • No
  • YesYoung Orange peel grapple shows some wear
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
021
  • PoorBoom has been welded approximately 12” up from base on right side
  • Fair
  • Fair
stick
120
  • Fair
  • Good
  • Fair
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number255-2364
Track Shoes35.5” TG Pads
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1771772424
Carrier Rollers Rear1771772424
Idlers Front22222828
Links1271272020
Pins & Bushings (External)72722828
Track Roller 11971971515
Track Roller 21971971515
Track Roller 31971971515
Track Roller 41971971515
Track Roller 51971971515
Track Roller 61971971515
Track Roller 71971971515
Track Roller 81971971515
Track Roller 91971971515
Track Shoes (Width)28283030
final drives
110
  • Good
  • Fair
comments, misc. repairs, general remarks
  • Parts machine, Wholesale
general condition
102
  • No
  • No
  • No
  • No
  • No
  • Poor
  • Good
  • Poor
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering