Volvo EC300DL

Volvo EC300DL

Price
84,000 USD
Year
2012
Working hours
5182 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo EC300DL
CategoryCrawler Excavators
Serial Number210102
Unit Number470350
Catalog NumberCU4492247
Manufacturing Year2012
Hours5182 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 84,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information2012 VOLVO EC300DL EXCAVATOR
AIR CONDITIONER/HEATER/DEFROSTER
ALARM, TRAVEL
AS IS / AS RECEVIED
BOOM & STICK CHECK VALVE
BOOM, 1 PIECE 245"
BUCKET-GP, 42" W/TEETH
COUNTERWEIGHT / ROPS
ENGINE,D7,7.1L,220HP, TIER 3
HAND & FOOT CONTROL/
LIGHTING, INTERIOR & WORK
PILOT CONTROL / AM FM CD RADIO
PRODUCT LINK / ENGINE ENCLOSURES
QUICK COUPLER, HYDRAULIC
STICK, MEDIUM 120"
THUMB, HYDRAULIC PSM
SEAT,HI-BACK CLOTH
TRACKS, 32" (3G)
5182/6/27/19 UEP DAVIDSON
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNot working
  • Good
  • Good
  • PoorNotorious date on belt
  • Good
  • Good
  • PoorNot working
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • PoorBoom light burned out
  • Good
  • Good
  • Good
hydraulics
  • Full, clean
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • 245”
  • Good
  • Good
  • Good
stick
  • 120”
  • Good
  • Good
  • FairLittle play not bad
bucket
  • Yes
  • 42”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)32”32”
comments, misc. repairs, general remarks
  • Machine is in ok operating condition ,left engine door bent, fender bent on right side, rubber missing off controls in cab
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone