Komatsu PC88MR-8

Komatsu PC88MR-8

Price
34,870 USD
Year
2012
Working hours
4352 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PC88MR-8
CategoryCrawler Excavators
Serial Number5980
Unit Number5980
Catalog NumberCU4525807
Manufacturing Year2012
Hours4352 h
CountryGermany
LocationHanau
Pricing
Price Excluding Tax$ 34,871
Tax (19%)$ 6,625
Price Including Tax$ 41,496
Features
Additional InformationTRACK SHOES (PADS) CONDITION: 70 %
CUTTING WIDTH: 1500 MM
UNDERCARRIAGE TRACK BUSHINGS: 70 %
UNDERCARRIAGE SPROCKETS: 70 %
UNDERCARRIAGE TRACK ROLLERS: 70 %
UNDERCARRIAGE IDLERS: 70 %
BUCKET CONDITION: 10 %
UNDERCARRIAGE CARRIER ROLLERS: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Felix Höfler
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone