2018 Hitachi ZX350 For Sale - 97,500 USD | Cat Used
Quick Search

Hitachi ZX350

Hitachi ZX350

Year
2018
Working hours
5,577 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Felton, DE
+1 804 823 1272
Show phone number
Basic information
BrandHitachi ZX350
Carter Machinery Company
CategoryCrawler Excavators
Serial Number940595
Unit Number5036010T0
Catalog Number10125664
Year2018
Hours5,577 h
CountryUnited States
LocationFelton, United States
Pricing
Price Excluding Tax97,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Pilot ControlPilot Control
BucketBucket
Additional informationAM/FM RADIO
HITACHI ZX350 EXCAVATOR
HYDRAULIC COUPLER
QUICK COUPLER
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1000
  • No
  • Machine is in overall good appearance.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • YesEnclosed ROPS.
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1200
  • YesWorking
  • GoodA/C Cools good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWorking
  • GoodWorking
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Engine starts and runs good.
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodEngine starts and runs good
  • Good
emissions
200
  • No
  • No
  • Good
  • GoodService Hour unknown.
cooling system
500
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
hydraulics
1100
  • Hydraulic system is in operating condition.
  • Good
  • Good
  • Good
  • Good
  • GoodHydraulic system is in operating condition.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
200
  • Good
  • Good
stick
200
  • Good
  • Good
bucket
410
  • YesDromone Hydraulic quick coupler
  • Esco
  • 54 inch
  • Good
  • Good
  • Good
  • Good
  • Fair
undercarriage
700
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?NoPins and bushings have not been turned.
Carrier RollersGood
IdlersGood
Notes - UNDERCARRIAGEUndercarriage is in good condition estimating 50% worn or less.
Pins & Bushings (External)Good
Pins & Bushings (Internal)Good
SegmentsGood estimating 50% worn.
Track ShoesGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in overall good appearance.
  • Engine and hydraulic systems are in good operating condition.
  • Undercarriage is in good condition estimating 50% worn or less.
general condition
100
  • YesMACHINE STARTS AND IS OPERABLE
  • No
  • Machine is in overall good condition.
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering