2009 Hitachi ZAXIS 350LC-3 For Sale - 55,000 USD | Cat Used
Quick Search

Hitachi ZAXIS 350LC-3

Hitachi ZAXIS 350LC-3

Year
2009
Working hours
7,131 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Dearborn, MO
+316 943 4211
Show phone number
Basic information
BrandHitachi ZAXIS 350LC-3
Foley Equipment Company
CategoryCrawler Excavators
Serial NumberFF00ASP920403
Unit Number24B203
Catalog Number10162539
Year2009
Hours7,131 h
CountryUnited States
LocationDearborn, United States
Pricing
Price Excluding Tax55,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
MirrorsMirrors
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
Additional informationMACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE

Z-MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1520
  • Yes
  • FairAppears to have repaired cab front right pillar
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMachine has been repainted
  • Good
  • Good
  • FairStrut bad on side tool box lid
  • Good
gauges, operator station, console
1111
  • Yes
  • No
  • No
  • NoCould not find a rops tag or certification anywhere in the cab
  • Boot around right joystick is loose
  • Good
  • Good
  • FairDoor seal is loose from door
  • Good
  • Good
  • Good
  • PoorFront window is cracked in couple locations. And also is plexiglass. Strut fell off top window
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
201
  • Yes
  • No
  • Yes
  • Yes
  • NoOut of date
  • Good
  • PoorHorn not working
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • YesValve cover area
  • No
  • Green
  • Ok
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOil paste on turbo center section
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1021
  • Ok
  • Good
  • Good
  • FairHydro seep in the cab under left hand control
  • Good
  • Good
  • Good
  • FairSeep out of secondary pump between mounting surface
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorTwo speed did not work and machine pulled to the right when tracking
boom
110
  • Good
  • Fair1/8” of play in lower pin bore
stick
200
  • 13’1”
  • Good
  • Good
bucket
500
  • John deer
  • JRB quick coupler cylinder leaking from wiper seal
  • 48”
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEGreater then 50% worn
Notes - UNDERCARRIAGE 1Number 7 lower roller on the left side underneath machine was leaking, number 3 leaking on the outside of right track
Track ShoesMultiple chipped shoes on both sides
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering