2016 Hitachi 210LC For Sale - 95,000 USD | Cat Used
Quick Search

Hitachi 210LC

Hitachi 210LC

Year
2016
Working hours
3,346 h
Email x
Name

My email address:*

My friend's email address:*

Message:

GREGORY POOLE EQUIPMENT CO.
Hope Mills, NC
+001 8669488988
Show phone number
Basic information
BrandHitachi 210LC
Gregory Poole Equipment Company
CategoryCrawler Excavators
Serial NumberPGF340093
Catalog Number10177842
Year2016
Hours3,346 h
CountryUnited States
LocationHope Mills, United States
Pricing
Price Excluding Tax95,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
RadioRadio
Additional information2016 USED JOHN DEERE 210LC HYDRAULIC EXCAVATOR
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1150
  • Yes
  • No
  • No
  • couple of bottom guard panels bent, one small panel missing
  • Good
  • Good
  • Good
  • Fairpaint & decal scraped
  • Good
  • Good
  • Good
  • Good
  • Fairlong handrail at cab entrance is very bent
  • Good
  • Good
  • Fairlittle dull and faded, scrapes and scratches, some decals faded & scraped
  • Good
  • Good
  • Fairright front corner of DEF tank compartment has a heavy dent, some minor damage to radiator compartment door, pump compartment door bent inward some
  • Fairtwo roller frame steps are bent upward
safety items
600
  • Yestravel alarm works
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1330
  • Yestravel alarm
  • Yes
  • No
  • No
  • Yes
  • 1/2 tank
  • 1/3 tank
  • am, FM radio play well
  • Good
  • Good
  • Good
  • Fairoutside cab door latch handle is cracked, part of cab door seal missing
  • Good
  • Good
  • Good
  • Goodcab roof glass is cloudy
  • Good
  • Good
  • Good
  • Good
  • Faircloth seat fabric is very worn, seat back is in the full tilt position, unable to get seat back to move, linkage is seized or broken for seat tilt control
  • Good
  • Goodpedals and levers
  • Fairwiper works, blade is worn, washer not working
engine
901
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • green
  • 1/2
  • 1/3
  • AEC works well
  • normal
  • normal
  • Poordirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • No
  • GPS receiver on cab roof is damaged
  • Good
  • Good
  • Goodonly one flood light installed on machine, no boom or upper cab lights or wiring installed
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Nodoes have thumb mounting bracket on stick
boom & stick
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • 50 in. TAG bucket HD
  • No
  • Good
  • Goodminor side to side movement
  • Good
  • Goodhas side cutters installed
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part NumberITR track links
Notes - UNDERCARRIAGE 1overall, the undercarriage is in good condition, bushings have not been turned and still have over 50% life left, all other components still appear to have over 50% life left, sprockets are good 50% or more life left
Track Frame - LeftGood
Track Frame - RightGood
Carrier Roller115 mm115.5 mm
Drive Sprocketsgoodgood
Front Idler22 mm22 mm
Links103 mm103 mm
Pins & Bushings (External)58 mm58 mm
Track Roller 121.5 mm21.5 mm
Track Roller 221 mm21 mm
Track Roller 321 mm21 mm
Track Roller 420.5 mm20.5 mm
Track Roller 5guardguard
Track Roller 620.5 mm20.5 mm
Track Roller 721 mm21 mm
Track Roller 822 mm22 mm
Track Shoes24 mm24 mm
Track Shoes (Width)31.5 in31.5 in.
final drives
400
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • no leaks are any major damage, all functions work properly
general condition
300
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering