Caterpillar 349F 11CR

Caterpillar 349F 11CR

Price
219,500 USD
Year
2015
Working hours
6124 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349F 11CR
CategoryCrawler Excavators
Serial NumberBZ200233
Unit NumberUP09986
Catalog NumberCU4444054
Manufacturing Year2015
Hours6124 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$ 219,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information79" 5.00CYD HD BKT TB(EA2141814)
AC
AIR
AIR CLEANER, STANDARD
ARRANGEMENT, CTWT REMOVAL ANSI
BKT R-CYL/LKG W/LIFT PKG
CAB
CAB 70/30 PKG
CAMERA,REAR VIEW, CTWT REMOVAL
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
COOLANT, COLD WEATHER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 18,960 LB
COVER, FENDER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
CTWLKS
DECALS, EXTERIOR ANSI
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL (FG)
GUARD, TRACK GUIDING SEGMENTED
HI BK ST W HEAT
IDLERS, STANDARD
INSTRUCTIONS, ANSI (CAB)
JOYSTICK STANDARD STP PKG
LIGHTING, CAB (HALOGEN)
LIGHTS, HALOGEN, R/M-BOOM
LINES, PILOT, BUCKET, QC
LINES,PILOT,BOOM CTWT REMOVAL
PANEL, STD START SWITCH
PL
PN GRB CPL
PRODUCT LINK, SATELLITE PL321
REACH 22'8" BOOM PKG
REAR VW CAM
REGIONAL PKG (ADSD-N/CANADA)
ROLLERS, SINGLE FLANGE, LC-FG
SEAT, H-BACK, W/HEATER,S/AIR
SIDE CUTTERS, HEAVY DUTY
STICK, REACH 11' TB
TIP, PENETRATION PLUS
TRACK, 36" TG GLT (FG)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • final drives
  • undercarriage
general appearance
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Safety good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • No
  • Yes
  • 100%
  • 100%
  • Gauges good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Engine good
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Cooling system good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Electrical good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good level / left.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • None
  • None
boom
  • Boom good
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
final drives
  • Finals good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone