Caterpillar 349FL TC

Caterpillar 349FL TC

Price
410,000 USD
Year
2017
Working hours
1970 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL TC
CategoryCrawler Excavators
Serial NumberHPD10221
Unit NumberHLK031725
Catalog NumberCU4504964
Manufacturing Year2017
Hours1970 h
CountryUnited States
LocationAustin, TX
Pricing
Price Excluding Tax$ 410,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional Information12' 10" STICK
TOOL CONTROL
35" TRACK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales
Telephone:+1 2109413407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone