Caterpillar 336E

Caterpillar 336E

Price
166,850 USD
Year
2014
Working hours
5578 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336E
CategoryCrawler Excavators
Serial NumberFJH01768
Unit NumberPG000238
Catalog NumberCU4395359
Manufacturing Year2014
Hours5578 h
CountryUnited States
LocationColumbia, SC
Pricing
Price Excluding Tax$ 166,850
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationPACK, ROLL ON ROLL OFF-TRUCK
PANEL , STD START SWITCH
QUICK DRAINS, READY (OIL)
R-BOOM/10'6" STICK HD PKG
SEAT,H-BACK,HEATER,S/AIR,COOL
STORAGE PROTECTION (DOMESTIC)
TRACK, 33" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
LINES, SDRV (STD)
BENTLEY GUARDS
CAB 70/30 GRD PKG
CAMERA, REAR VIEW PKG
CERT EMISSIONS, EPA AB+T
CHANGER,HAND CTRL 2-WAY (ANSI)
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 13,230LBS
COVER, FENDER, STANDARD
ENGINE HOOD
GUARD HD BOTTOM PKG
GUARD VANDALISM HID PKG
GUARD, TRACK GUIDE, SEGMENTED
HYD VLV PKG
JOYSTICK STANDARD STP PKG
LINES, BDRV (STD)
LINES, BOOM-UP (STD)
LINES, FRONT (STD)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • NoCLEANED AND DETAILED
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • GoodINSTALLED NEW DOOR GROUP
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
safety items
  • YesHAS VANDAL GUARDS FOR THE WINDSHIELD
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodREPLACED UPPER WINDSHIELD GLASS
  • Good
  • Good
  • GoodSHOWING 5341.1 HOURS
  • GoodDATED MARCH 2014
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • THERE ARE NO LOW OIL PRESSURE WARNINGS PRESENT FOR THE ENGINE OR HYDRAULICS
  • NONE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • GoodREPAIRED BUCKET CYLINDER @ 5,010 HOURS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodINSTALLED REMAN TRAVEL (LEFT) MOTOR @ 4,897 HOURS
boom
  • Good
  • Good
  • Good
stick
  • GoodREPAIRED STICK, INSTALLED NEW PINS & BUSHINGS
  • Good
  • Good
bucket
  • CAT
  • N/S
  • 72"
  • Good
  • Good
  • GoodREPAIRED BUCKET MOUNTS
  • Good
  • Good
  • GoodINSTALLED NEW TEETH & ADAPTERS
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?NoINSTALLED NEW LINK ASSEMBLIES @ 4,983 HOURS
Track Shoes33" PADS INSTALLED
Track Frame - LeftGood
Track Frame - RightGood
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone