Caterpillar 329DLN

Caterpillar 329DLN

Price
80,888 USD
Year
2010
Working hours
12313 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329DLN
CategoryCrawler Excavators
Serial NumberEBM00165
Unit NumberEBM00165
Catalog NumberCU4452269
Manufacturing Year2010
Hours12313 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 80,888
Tax (19%)$ 15,369
Price Including Tax$ 96,256
Features
Additional InformationUNDERCARRIAGE SPROCKETS: 90 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
UNDERCARRIAGE TRACK LINKS: 90 %
UNDERCARRIAGE IDLERS: 50 %
OPERATING WEIGHT: 28.6 T
ENGINEPOWER: 207 HP
UNDERCARRIAGE TRACK BUSHINGS: 90 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
CUTTING WIDTH: 2200 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thomas Woidelko
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone