Caterpillar 320E

Caterpillar 320E

Price
129,850 USD
Year
2014
Working hours
3527 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320E
CategoryCrawler Excavators
Serial NumberWBK03703
Unit NumberPG000337
Catalog NumberCU4474707
Manufacturing Year2014
Hours3527 h
CountryUnited States
LocationFlorence, SC
Pricing
Price Excluding Tax$ 129,850
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information*BOOM, 18' 8" REACH HD
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CONTROL, FINE SWING
*CYLINDER, BKT (B1 LINKAGE)
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF
*INSTRUCTION,NORTH AMERICA ANSI
*JOYSTICK, ONE BUTTON
*LINES-STD, BOOM CYLINDER
*LINKAGE, BKT-B1 W/LIFT EYE
*MAT, FLOOR, RH PEDAL
*MIRROR, CAB, EXTERNAL
*PEDAL, STRAIGHT TRAVEL
*RADIO, 24V AM/FM
*STICK, 9'6'' B1 HD
*SUN SCREEN (70/30)
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC
*WIPER-RADIAL, FRONT 70/30
320E 42 BK
AIR CLEANER, STANDARD
BENTLEY GUARDS
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 7,830LBS
COVER, FENDER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
CYLINDER PKG
ENGINE HOOD
FRAME, SWING, STANDARD
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING SEGMENTED
HD-BOOM, 9'6" HD-STICK PKG
JOYSTICK STANDARD STP PKG
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
ROLLERS, STANDARD
SEAT, H-BACK, SUSPENSION
STANDARD OIL
STARTING, COLD WEATHER, JS
STIFF LINK THUMB
TANK, FUEL
TRACK, 31" TG (GLT)
VALVE, HYDRAULIC HL PACKAGE
WASHER, WINDSHIELD UPPER/LOWER
*AIR CONDITIONER
*ACCUMULATOR WITH CRN
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • No
  • Good
  • Goodsome rust around welds and on skid plates
  • Fairsome scarring and gouges, worn paint
  • Fairsome dents on bottom guards/ debris in battery box
  • Fairsome scarring, flaking, missing decals on left side enclosure.
  • Fairsmall dent in hood/ stack rusty and small dent
  • Fairsome small dents in doors.
  • Goodfront fuel tank cover dented.
  • Good
  • Goodsmall dent
  • Good
  • Fairsome scarring, some light concrete splatter on machine.
  • Good
  • Good
  • Fairlower cover on front of cab damaged.
  • Good
safety items
  • Yes
  • Yes
  • Yessome damaged on outside of machine.
  • Good
  • Good
  • Good
gauges, operator station, console
  • Nonot working
  • Yes
  • Yes
  • Yes
  • Yes
  • 95%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • red
  • no warnings present
  • no color
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Fairsome plugging
  • Good
  • Good
  • Good
  • Fairsome plugging
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Fairmissing left cab top light
  • Good
  • Good
hydraulics
  • lower end of operating range
  • Good
  • Good
  • Good
  • Goodslight damage to hose armour on bucket cyl.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Fairslight wear
  • Fairslight wear in main boom pin.
stick
  • Fairsome wear in upper and lower pins
  • Good
  • Fairsome wear in upper and lower pins
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Carrier Rollerssome wear
IdlersGood
LinksGood
Pins & Bushings (External)Good
Pins & Bushings (Internal)Good
Segmentssome wear
Track ShoesGood
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Customer stated that the rake or front screen that is on the machine is not going with the machine. He has a bucket that is going with the machine. did not get to see bucket said he would clean machine and cab and has all service records of machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone