Caterpillar 305E2CR

Caterpillar 305E2CR

Price
48,506 USD
Year
2016
Working hours
842 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M02026
Unit NumberH5M02026
Catalog NumberCU4428451
Manufacturing Year2016
Hours842 h
CountryGermany
LocationHanau
Pricing
Price Excluding Tax$48,506
Tax (19%)$9,216
Price Including Tax$57,722
Features
Additional InformationUNDERCARRIAGE SPROCKETS: 90 %
TRACK SHOES (PADS) CONDITION: 100 %
LENGTH OF STICK: 1350 MM
BUCKET 2 CONDITION: 100 %
CUTTING WIDTH: 400 MM
UNDERCARRIAGE CARRIER ROLLERS: 80 %
CUTTING WIDTH: 600 MM
OPERATING WEIGHT: 5.1 T
TRACK SHOES (PADS) WIDE: 400 MM
ENGINEPOWER: 40 HP
UNDERCARRIAGE IDLERS: 80 %
UNDERCARRIAGE TRACK BUSHINGS: 100 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE TRACK LINKS: 100 %
BUCKET 3 CONDITION: 100 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Felix Höfler
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone