2007 CAT 330DL For Sale - 55,000 USD | Cat Used
Quick Search

CAT 330DL

CAT 330DL

Year
2007
Working hours
10,990 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Doniphan, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 330DL
NMC CAT - Council Bluffs
CategoryCrawler Excavators
Serial NumberMWP01331
Unit NumberEQN209749
Catalog Number10159966
Year2007
Hours10,990 h
CountryUnited States
LocationDoniphan, United States
Pricing
Price Excluding Tax55,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Undercarriage, LongUndercarriage, Long
Engine EnclosuresEngine Enclosures
LightingLighting
Straight Travel PedalStraight Travel Pedal
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
Stick - MediumStick - Medium
Additional informationBOOM, 21'4" REACH
CHANGER, HAND CONTROL PATTERN
COLD WEATHER STARTING AIR
GUARD, TRACK GUIDIN
GUARD, VANDALISM
LARGE EXCAVATORS (330-5090)
LINKAGE, BUCKET, DB FAMILY
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
POWER SUPPLY, 12V-10A
SIDE CUTTERS
STICK, 12' 10"
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1350
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • FairCracked and peeling
  • FairBent and damaged
  • FairBent and damaged
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairScratch, chipped and faded
  • Good
  • Good
  • Good
  • FairBent and damaged
  • Good
safety items
101
  • Yes
  • Brake hold - Good condition
  • Good condition
  • Top window wiper is not working. Lower wiper operating but bent and not touching the window
  • Good
  • PoorAged out
gauges, operator station, console
811
  • No
  • No
  • No
  • Back Up Alarm - Yes
  • Good
  • Good
  • Good
  • FairFloor mat is torn
  • Good
  • Good
  • Good
  • GoodGlass / Mirrors - Good condition
  • GoodEMS panel / Warnings - Good condition
  • PoorRipped and torn
engine
810
  • Yes
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNeeds service
  • Good
  • Good
cooling system
330
  • No
  • Yes
  • FairNeeds cleaning - oily debris
  • Good
  • Good
  • FairTop hose is leaking
  • FairNeeds cleaning - only debris
  • Good
electrical, starting and charging system
420
  • No
  • Yes
  • Good
  • Good
  • FairTop right cab light, broke missing mount bent
  • Good
  • Good
  • FairTop right cab light wires are bare
hydraulics
1120
  • Good
  • FairLeaking
  • Good
  • FairLines are leaking in hydraulic pump compartment
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
210
  • Good
  • Good
  • FairWorn
stick
210
  • FairLoose at bucket
  • Good
  • Good
bucket
020
  • Yes
  • FairLoose
  • FairWorn
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE10%
Track Frame - LeftGood
Track Frame - RightGood
final drives
300
  • Good
  • Good
  • Good
general condition
  • No
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering