2015 Case CX235 For Sale - 94,500 USD | Cat Used
Quick Search

Case CX235

Case CX235

Year
2015
Working hours
3,022 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Kalkaska, MI
+1 8669941408
Show phone number
Basic information
BrandCASE CX235
Michigan CAT
CategoryCrawler Excavators
Serial NumberDAC235K6NGS6K1354
Unit Number6K1354
Catalog Number10174375
Year2015
Hours3,022 h
CountryUnited States
LocationKalkaska, United States
Pricing
Price Excluding Tax94,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
BeaconBeacon
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Fire ExtinguisherFire Extinguisher
Thumb Type - HydraulicThumb Type - Hydraulic
Additional informationCASE-CAB, AC, 1PC BOOM, 2 WAY FLOW, HAND FOOT CTRL, HQC, BKT, HYD THUMB, 31.5" PADS
CONDITION HOURS AND ATTACHMENT SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
770
  • Yes
  • No
  • FairBottom right corner dented
  • Fair
  • GoodScratches
  • GoodStraight and in place
  • GoodStraight
  • FairLeft door and screen dented at bottom
  • FairSmall dent on left side at bottom.
  • Good
  • Good
  • GoodStraight
  • FairScratches and scuffs with light surface rust
  • Good
  • FairPanel over fuel tank on left side dented in rear. Hydraulic manifld access door dented in front and at top.
  • FairBoth right steps and left front track steps bent.
safety items
100
  • YesDent in top of cab approximately 3/4” deep 8” from rear of cab in center.
  • Yes
  • Yes
  • Good
gauges, operator station, console
510
  • Yes
  • No
  • Yes
  • 1/2
  • Good
  • FairLower right panel cracked and broken
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • No
  • No
  • No
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
310
  • No
  • No
  • Good
  • FairLeft boom flood light missing
  • Good
  • Good
hydraulics
1210
  • Full and clean
  • GoodBoth dry
  • GoodDry
  • Good
  • FairShows normal wear
  • Good
  • Good
  • Good
  • GoodDry
  • Good
  • Good
  • Good
  • GoodDry
  • Good2 speed working
attachments / work tools
  • YesWerk-Brau hydraulic thumb
  • Comes with 60" wide Hensley ditching bucket. Currently at a different location than machine.
boom
120
  • FairBottom of boom dented in center from bucket
  • Good
  • FairP&B have slight movement
stick
210
  • 9’5”ft
  • FairP&B have slight movement
  • Good
  • Good
bucket
150
  • Yes
  • Werk-Brau hydraulic coupler
  • 42” wide Werk-Brau bucket
  • FairShiws some wear
  • FairP&B have some movement
  • Good
  • FairShows some wear
  • Fair
  • FairShows wear
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGEUsed cat specs
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1121174818
Carrier Rollers Rear1121124848
Idlers Front21212424
Links1051051818
Pins & Bushings (External)57574848
Track Roller 21481471421
Track Roller 31471472121
Track Roller 41481481414
Track Roller 71471472121
Track Roller 81461472821
general condition
210
  • No
  • Yes
  • No
  • No
  • Fair
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering