2011 Case CX210 For Sale - 27,306 USD | Cat Used
Quick Search

Case CX210

Case CX210

Year
2011
Working hours
15,755 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Rennes / Brece / Noyal-sur-vilaine, 35
+33 149228299
Show phone number
Basic information
BrandCASE CX210
BERGERAT MONNOYEUR S.A.S.
CategoryCrawler Excavators
Serial Number0DCH210R5NBEAH2464
Unit Number22047678
Catalog Number10162699
Year2011
Hours15,755 h
CountryFrance
LocationRENNES / BRECE / NOYAL-SUR-VILAINE, France
Pricing
Price Excluding Tax27,306 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
ArrangementArrangement
Stick - MediumStick - Medium
Emissions LevelEmissions Level
Regulatory StatusRegulatory Status
Tier 2 CompliantTier 2 Compliant
Coupler - QuickCoupler - Quick
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Regulatory MarkingRegulatory Marking
Coupler Type - HydraulicCoupler Type - Hydraulic
Boom - 2 PieceBoom - 2 Piece
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
comments, misc. repairs, general remarks
  • TDR 90 % Usure
  • Bras de 2,90 m
  • Coupleur CW40 Hydraulique / Godet de 1300 mm et Curage inclinable 2000 mm
  • Graissage Centralisé
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering