Caterpillar AD55B

Caterpillar AD55B

Price
On Request
Year
2010
Working hours
23983 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar AD55B
CategoryArticulated Dump Trucks (ADTs)
Serial NumberJNW00176
Unit NumberUM9796
Catalog NumberCU4297257
Manufacturing Year2010
Hours23983 h
CountryAustralia
LocationSouth Guildford, WA
Pricing
Price Excluding TaxOn Request
Tax (10%)-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
BODY LINERBODY LINER
EROPSEROPS
RETARDERRETARDER
SUPP STEERSUPP STEER
BED, HEAVY DUTYBED, HEAVY DUTY
LIGHTINGLIGHTING
FAST FUELFAST FUEL
HI SPEED OIL CHANGEHI SPEED OIL CHANGE
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
Additional InformationNOTE - MACHINE COMPONENT HOURS AVERAGE 75% LIFE LEFT - CALL FOR COMPONENT SCHEDULE AND ADDITIONAL INFORMATION.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTRACSee InventoryWebsiteSelect contact
Neil Crispin
Western Australia, Australia
Telephone:+61 08 93779444 ext 9601
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone