Caterpillar 735

Caterpillar 735

Price
100,000 USD
Year
2006
Working hours
12482 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 735
CategoryArticulated Dump Trucks (ADTs)
Serial NumberB1N00477
Unit NumberCN12277
Catalog NumberCU4508468
Manufacturing Year2006
Hours12482 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 100,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
BODY LINERBODY LINER
Additional InformationARTICULATED TRUCK
PRODUCT LINK: INQUIRE FOR OPTIONS ON
TIRE SIZE: 26.5R25
ENGINE TIER RATING: ACERT
ECM DOWNLOAD: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone