Quick Search

CAT 725TG

CAT 725TG

Year
2021
Working hours
3,236 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
525 County Road 640 East, FL
+1 813 313 9703
Show phone number
Basic information
BrandCAT 725TG
RING POWER SYSTEMS
CategoryOff Highway Trucks
Serial Number3T900459
Unit Number3T900459
Catalog Number10104935
Year2021
Hours3,236 h
CountryUnited States
Location525 County Road 640 East, United States
Pricing
Price Excluding Tax475,890 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information725 04A ARTICULATED TRUCK
AID, STARTING, STANDARD
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -36C (-33F)
BODY, STANDARD
CAB, STANDARD
CHASSIS, STANDARD
DOMESTIC
EXHAUST, STANDARD
FILM GROUP, ANSI
FUEL ADDITIVE, ANTI WAX
HEATER, ENGINE COOLANT, 120V
LANE 1 ORDER
MIRROR, STANDARD
NO MACHINE SECURITY SYSTEM
NO PAYLOAD
NO REAR WIPER
NO ROOF LIGHTS
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
ROW ENGINE ARRANGEMENT
SCISSOR TAILGATE
SEAT BELT, W/ INDICATION
SEAT, DELUXE
SERIALIZED TECHNICAL MEDIA KIT
TANK, STANDARD FUEL
TIRES, 23.5R25 BS VLT E-3
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering