Quick Search

Caterpillar D8T-21A

Caterpillar D8T-21A

Year
2019
Working hours
3,910 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Dodge City, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar D8T-21A
CategoryCrawler dozers
Serial NumberAW400597
Unit NumberRGN1156
Catalog Number4557971
Year2019
Hours3,910 h
CountryUnited States
LocationDODGE CITY, United States
Pricing
Price Excluding Tax655,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2019 MODEL
ALTERNATOR, 150AMP STD
ANTIFREEZE WINDSHIELD WASHER
ARO, SINGLE TILT
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BRAKES, BASIC
CAB AR, SINGLE PANE
CARRIER ROLLERS, SUSPENDED
CYLINDERS, LIFT, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, STANDARD
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
FUEL SYSTEM, STANDARD
GAUGE, STANDARD
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT 120V
INSTRUCTION, DOMESTIC
LANE 2 ORDER
LIGHTS, BASIC
LINES, SINGLE TILT
MANUAL, ENGLISH
OIL DRAIN, STANDARD
Operator's Manual
OPERATORS AR, STANDARD
PRECLEANER, BASIC
PREMIUM CORP RADIO (12V)
PRODUCT LINK, CELLULAR PLE742
PROTECTION, CYLINDER ROD
REAR HYDRAULICS, RIPPER
ROLL ON-ROLL OFF
SEAT, AIR SUSPENSION
TRACK, 24" ES, HD XL
UNDERCARRIAGE, HD XL SUSPENDED
VISIBILITY AR, CAMERA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering