Quick Search

Caterpillar D6K2LGPA

Caterpillar D6K2LGPA

Year
2017
Working hours
3,294 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Salina, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar D6K2LGPA
CategoryCrawler dozers
Serial NumberEL700163
Unit Number1CR7631
Catalog Number4738614
Year2017
Hours3,294 h
CountryUnited States
LocationSALINA, United States
Pricing
Price Excluding Tax162,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2017 MODEL
AIR CLEANER, STANDARD
ARO, MECHANICAL PITCH
BLADE, 145" ARO LGP
CAB PACKAGE, HD
CAB, PROTECTION PACKAGE, HD
CYLINDER ROD FLUID
FAN, DEMAND
GUARD, TRACK GUIDING, CENTER
HYDRAULIC OIL, STANDARD
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
PROTECTION PACKAGE, FRONT
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
ROLLERFRAME, 8/2 SYSTEMONE
STARTER, STANDARD
TANK FUEL, STANDARD
TRACK, 30", MS, LGP
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering