Quick Search

CAT D6-20VP

CAT D6-20VP

CAT Certified
Year
2020
Working hours
3,365 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Breinigsville, PA
+1 732 417 7109
Show phone number
Basic information
BrandCAT D6-20VP
Foley Inc.
CategoryCrawler dozers
Serial NumberRA900318
Unit NumberMN006931
Catalog Number10140209
Year2020
Hours3,365 h
CountryUnited States
LocationBREINIGSVILLE, United States
Pricing
Price Excluding Tax347,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Accugrade ReadyAccugrade Ready
Air ConditionerAir Conditioner
Blade Type - VPatBlade Type - VPat
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Air Suspension SeatAir Suspension Seat
DrawbarDrawbar
RadioRadio
Additional informationOnline Owner's Manual
TRACK, 24" ES HDXL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
comments, misc. repairs, general remarks
  • RENTAL READY CONDITION. WILL BE SOLD AS A LEAK FREE, CODE FREE, FULLY OPERATIONAL MACHINE. COSMETICS ARE AS-IS, FOLEY DOES ITS BEST TO DISCLOUSE ALL COSMETIC DAMAGE, AND TIRE/TRACK LIFE WITH PHOTOS. WE ENCOURAGE BUYERS TO VIEW MACHINE IN PERSON.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering