Caterpillar CS66B

Caterpillar CS66B

Price
125,000 USD
Year
2016
Working hours
1559 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS66B
CategoryCompactors
Serial Number48700170
Unit Number487170
Catalog NumberCU4496986
Manufacturing Year2016
Hours1559 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$ 125,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationCAB, ROPS/FOPS
CE CERT
ENGINE, TIER 4F
FREQUENCY, VARIABLE
INSTAL, CAB
INSTR,INTL CAB
LANGUAGES, STD
LIGHTS, NIGHTTIME
MIRRORS, REARVIEW, INTERNAL
NO BLADE
OIL,HYDR,FACTORY FILLED
PRODUCT LINK PL641
SCRAPER, POLY
SCREEN, STD
SEAT BELT, 3"
SEAT, CLOTH,DELUXE
SENSOR, ACC
SUN SCREEN
SUN VISOR,FRONT
TIRES, FLOTATION, 12 PLY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone