Caterpillar D5K2 ST

Caterpillar D5K2 ST

Price
137,632 USD
Year
2017
Working hours
925 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2 ST
CategoryDozers
Serial NumberKW202563
Unit NumberE136037
Catalog NumberCU4472660
Manufacturing Year2017
Hours925 h
CountryUnited States
LocationKingman, AZ
Pricing
Price Excluding Tax$ 137,632
Tax-
Price Including Tax-
Features
Additional InformationHIGH DRIVE / LOW DRIVE: LOW DRIVE
TRACK SHOE WIDTH/TYPE: 20" MS SALT
GPS READY
ENGINE TIER RATING: T4F
ROPS: OPEN
PRODUCT LINK: INCLUDES
BLADE TYPE: PAT
XR / XL: XL
RIPPER, MS
NUMBER OF SHANKS: 3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone