Caterpillar D6T XL

Caterpillar D6T XL

Price
425,000 USD
Year
2019
Working hours
924 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T XL
CategoryDozers
Serial Number2B300287
Unit Number2B300287
Catalog NumberCU4622539
Manufacturing Year2019
Hours924 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$ 425,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
ENGINEENGINE
Additional InformationPRECLEANER, BASIC
OIL DRAIN, BASIC
FILM, AFTERTREATMENT, ENGLISH
ACCUGRADE READY
AIR CONDITIONER, ROPS
LANE 3 ORDER
HANDLES, BASIC
ALTERNATOR, 150 AMP
CYLINDERS, LIFT, STD, XL/XW
HYDRAULICS, RIPPER
CAB COMFORT PACKAGE
ALARM, BACKUP
TRACK, 610MM / 24" ES HD
GUARD, FUEL TANK
FINAL DRIVE, XL
UNDERCARRIAGE, HD, PART GUIDE
FUEL TANK, BASIC
FENDER, BASIC
GUARD, BOTTOM
PACK-DISMOUNTED OR N.I. BLADE
BASIC ARRANGEMENT
COMPLETE STORAGE PROTECTION
FAN, BASIC
LIGHTS, 6, BASIC
DRAWBAR, RIGID LONG
CERT EMISSIONS, EPA/EU
BLADE, 6SU XL ARO
PRODUCT LINK, CELLULAR PLE641
6SU XL BULLDOZER
FLUIDS, STD (-37C)
VISIBILITY ARR, SINGLE CAMERA
REGIONAL PACKAGE, US
NEW CAT D6T-19A XL TRACTOR
Features
Accessories
ENGINEENGINE
Additional InformationPRECLEANER, BASIC
OIL DRAIN, BASIC
FILM, AFTERTREATMENT, ENGLISH
ACCUGRADE READY
AIR CONDITIONER, ROPS
LANE 3 ORDER
HANDLES, BASIC
ALTERNATOR, 150 AMP
CYLINDERS, LIFT, STD, XL/XW
HYDRAULICS, RIPPER
CAB COMFORT PACKAGE
ALARM, BACKUP
TRACK, 610MM / 24" ES HD
GUARD, FUEL TANK
FINAL DRIVE, XL
UNDERCARRIAGE, HD, PART GUIDE
FUEL TANK, BASIC
FENDER, BASIC
GUARD, BOTTOM
PACK-DISMOUNTED OR N.I. BLADE
BASIC ARRANGEMENT
COMPLETE STORAGE PROTECTION
FAN, BASIC
LIGHTS, 6, BASIC
DRAWBAR, RIGID LONG
CERT EMISSIONS, EPA/EU
BLADE, 6SU XL ARO
PRODUCT LINK, CELLULAR PLE641
6SU XL BULLDOZER
FLUIDS, STD (-37C)
VISIBILITY ARR, SINGLE CAMERA
REGIONAL PACKAGE, US
NEW CAT D6T-19A XL TRACTOR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone