Quick Search

HSC-2500

Construction and Mining Equipment HSC-2500

Email x
Name

My email address:*

My friend's email address:*

Message:

ENERGY POWER SYSTEMS AUSTRALIA
Darwin, NT
+61 737221403
Show phone number
Basic information
Brand HSC-2500
CategoryUsed Ground Thawing Equipment
Serial Number250E070100214
Unit NumberUA1097
Catalog Number4890618
Year2006
CountryAustralia
LocationDarwin, Australia
Pricing
Price Excluding Tax560 USD
Tax (10%)56 USD
Price Including Tax615 USD
Details
Additional informationDETAILS:
• Class: Portable Air Conditioner
• Stock No.: UA1097
• Manufacturer Year: 2006
• Location - Darwin NT

RATED OUTPUT:
• 4.9Kw
• Maximum Ambient Temp: 45ºc
• Operating Range: 20 ºc to 45ºc

OPEN SKID DIMENSIONS:
• Length (mm): 590
• Width (mm): 490
• Height (mm): 1300
• Weight (Kg): 86

DESCRIPTION:
• Heavy duty, rental spec, sound attenuated.
• Condensate container on board
• Cooling only
• Digital control
• Filters on both evaporator and condenser coils
• R407 refrigerant
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering