Quick Search

CAT 430

CAT 430

Year
2020
Working hours
1,696 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
City Of Industry, CA
+1 559 896 4040
Show phone number
Basic information
BrandCAT 430
Quinn Company
Categorybackhoe loader
Serial NumberH8W00184
Unit NumberCU0000952
Catalog Number10136293
Year2020
Hours1,696 h
CountryUnited States
LocationCity of Industry, United States
Pricing
Price Excluding Tax150,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional informationComes with a coupler, thumb and bucket.

430 07A BACKHOE LOADER CFG2
AIR CONDITIONER, T4F
AUTO-UP STABILIZERS
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.25 CYD
BUCKET-HD, 24", 6.2 CFT
CAB, DELUXE
COLD WEATHER PACKAGE, 120V
CUTTING EDGE, TWO PIECE
DISPLAY, STANDARD
ENGINE, 86KW, C3.6 DITA, T4F
HYDRAULICS, MP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
LINES, COMBINED AUX, E-STICK
LOADER BUCKET PINS
Online Owner's Manual
PRODUCT LINK, CELLULAR, PLE643
PT, 4WD/2WS, POWERSHIFT
SEAT, DELUXE FABRIC
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 15FT
TIRES, 340 80-18/500 70-24, MX
WORKLIGHTS (8) HALOGEN LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering