2019 [Other] MADDOCK CONSTRUCTION EQUIPMENT, LLC RD90 For Sale - 148,000 USD | Cat Used
Quick Search

MADDOCK CONSTRUCTION EQUIPMENT, LLC RD90

Construction and Mining Equipment MADDOCK CONSTRUCTION EQUIPMENT, LLC RD90

Year
2019
Working hours
12 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Felton, DE
+1 410 686 7777
Show phone number
Basic information
Brand MADDOCK CONSTRUCTION EQUIPMENT, LLC RD90
Carter Machinery Company
CategoryPetroleum Engines
Serial NumberBDCCEB3CC19028
Unit NumberBSA001762
Catalog Number10089311
Year2019
Hours12 h
CountryUnited States
LocationFelton, United States
Pricing
Price Excluding Tax148,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Remote Control - WirelessRemote Control - Wireless
Additional informationRD90 ROADSIDE DITCHER, RIGHT SIDE
DISCHARGE CUTTER
Minimum 110 HP, 540 RPM PTO
8'6" wide
19" depth of cut. 84" outreach

PTO DRIVEN
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
300
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering