Quick Search

Sullair 375HAF

Sullair 375HAF

Year
2018
Working hours
4,037 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandSullair 375HAF
Foley Equipment Company
CategoryTemperature Control
Serial Number201806280009
Unit Number8AR9729
Catalog Number4421283
Year2018
Hours4,037 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax31,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

150 PSI HIGH PRES
375 HAF, 2" BALL HITCH
AFTERCOOLED AND FILTERED
C4.4, 140 HP CAT ENGINE
KS TAG 651524
VIN# 201806280009
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering