Quick Search

JLG 450AJ

JLG 450AJ

Year
2011
Working hours
1,479 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Saint Cloud, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandJLG 450AJ
Ziegler CAT
CategoryArticulated boom lifts
Serial Number0300147696
Unit NumberEQ0127371
Catalog Number10136875
Year2011
Hours1,479 h
CountryUnited States
LocationSAINT CLOUD, United States
Pricing
Price Excluding Tax21,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2 Wheel Steer
450AJ
4WD
Cold Weather Package
Lights
OSCILLATING AXLE
Side Entry
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1010
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • GoodNo propane bottle
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
safety items
200
  • YesExpired 10-5-21
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
800
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
710
  • Red
  • Na
  • 1/8 tank
  • N
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNa
  • Fairintermittently the engine will not rev above an idle
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
steering
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • 24.5 ft horizontal reach
  • 45 ft max platform height
  • Good
  • Good
  • Good
platform
400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
final drives
320
  • Fair
  • Good
  • Good
  • Good
  • FairStarting to have cracks
tires
  • No
  • No
  • 33x15.5-16.5
  • left front tire is low.
  • 33x15.5-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontOTR18/32NoYesNo
Left RearOTR18/32NoYesNo
Right FrontOTR18/32NoYesNo
Right RearOTR18/32NoYesNo
chassis
100
  • Good
turntable
400
  • Yes
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Yes
  • Generator is in operable
  • Boom/Swing detent is not working on joystick
service
001
  • PoorLevel 3 service due at 1459hr
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering