Quick Search

Verachtert CW05-303.5ECR

Verachtert CW05-303.5ECR

Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Hamm-rhynern
Basic information
BrandVerachtert CW05-303.5ECR
CategoryQuick Connectors
Serial Number15001456
Unit Number15001456
Catalog Number4856159
Year2015
CountryGermany
LocationHamm-Rhynern, Germany
Pricing
Price Excluding Tax530 USD
Tax (19%)101 USD
Price Including Tax630 USD
Details
Additional informationBORE PIN 1: 40 MM
BORE PIN 2: 40 MM
CONDITION: 50 %
WIDTH STICK: 136 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering