2021 Volvo CONST. EQUIP. NA, INC. L35G For Sale - 51,211 USD | Cat Used
Quick Search

Volvo CONST. EQUIP. NA, INC. L35G

Volvo CONST. EQUIP. NA, INC. L35G

Year
2021
Working hours
1,082 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Laatzen
+49 5102700211
Show phone number
Basic information
BrandVolvo CONST. EQUIP. NA, INC. L35G
Zeppelin Baumaschinen GmbH
CategoryWheel Loaders
Serial NumberVCEL35G0H03326607
Unit Number332660
Catalog Number10174954
Year2021
Hours1,082 h
CountryGermany
LocationLaatzen, Germany
Pricing
Price Excluding Tax51,211 USD
Tax (19%)9,730 USD
Price Including Tax60,941 USD
Details
Additional informationENGINEPOWER: 75 HP
TIRES CONDITION FRONT LEFT: 70 %
TIRES CONDITION FRONT RIGHT: 70 %
TIRES CONDITION REAR LEFT: 70 %
TIRES CONDITION REAR RIGHT: 70 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering