Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Dozers
Crawler dozers
Caterpillar
Quick Search
Contact dealer
Caterpillar D6N LGP
2014
4257 Hours
ALTORFER INC.
Brand
Caterpillar D6N LGP
Category
Crawler dozers
Serial Number
PBA01694
Unit Number
US00529
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Search
Back to search results
Caterpillar D6N LGP
Home
Construction
Dozers
Crawler dozers
Caterpillar
Caterpillar D6N LGP
Year
2014
Working hours
4,257 h
Print
Add to favorites
‹
›
×
Videos of Caterpillar D6N LGP
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
198,500
ALTORFER INC.
Cedar Rapids, IA
+1 319 531 0379
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
Caterpillar D6N LGP
Category
Crawler dozers
Serial Number
PBA01694
Unit Number
US00529
Catalog Number
10050801
Year
2014
Hours
4,257 h
Country
United States
Location
Cedar Rapids, United States
Pricing
Price Excluding Tax
198,500
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
AIR CONDITIONER
AIR CONDITIONER
EROPS
EROPS
ANTI-THEFT SYSTEM
ANTI-THEFT SYSTEM
PRODUCT LINK
PRODUCT LINK
LIGHTING
LIGHTING
ULTRA LOW SULFUR DIESEL FUEL
ULTRA LOW SULFUR DIESEL FUEL
AM FM RADIO
AM FM RADIO
EPA LABEL
EPA LABEL
AUXILIARY HYDRAULICS
AUXILIARY HYDRAULICS
ENGINE ENCLOSURES
ENGINE ENCLOSURES
DRAWBAR
DRAWBAR
BLADE, PAT
BLADE, PAT
BLADE, S
BLADE, S
DIFF STEER
DIFF STEER
ACCUGRADE READY
ACCUGRADE READY
AIR SUSPENSION SEAT
AIR SUSPENSION SEAT
LGP
LGP
Additional information
Inspected 4-10-23 at 4,167 hours. GPS Machine kit pictured on machine not included in sale price
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
16
1
0
cleaning required
Yes
Wash/detail cab.
battery box
Good
belly pans
Good
cab or canopy
Good
GC, no damage.
decals
Fair
Some fading/cracking.
draw bar
Good
Pull pin installed.
engine enclosures
Good
All straight.
fenders
Good
Minor dent lower LH fender behind step.
fuel tank
Good
grab irons
Good
guards
Good
hood
Good
main frame welds
Good
paint
Good
Minor fading.
radiator grill
Good
sheet metal
Good
steps / ladder
Good
transmission guard
Good
safety items
4
0
0
rops
Yes
rops certification plate
Yes
safety decals in place / legible
Yes
back up alarm
Good
horn
Good
parking brake - safety items
Good
Applies/holds correctly.
seat belt / date
Good
gauges, operator station, console
17
0
0
air conditioner
Good
Recharged and blowing cold @ 4174 hrs
dash console
Good
door latches / seals
Good
ems panel / warnings
Good
Warning lights and alarm working properly.
floor boards / mats
Good
gauges
Good
glass/mirrors
Good
headliner
Good
heater
Good
All fan speeds working correctly.
interior lights
Good
meter replaced / working
Good
Counting correctly.
monitoring panel / display
Good
radio type & condition
Good
seat cushion / arm rest
Good
Cloth seat
seat suspension type / condition
Good
Air suspension seat, working correctly.
switches
Good
windshield wipers
Good
All working.
engine
8
0
0
blow by
No
fluid levels ok?
Yes
knocking
No
oil leaks
No
oil pressure (h/l/n)
Normal
smoke color (b/d/l/w)
None, normal.
air cleaners
Good
anti-freeze color / level
Good
ELC.
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Good
No leaks.
governor / control
Good
operating condition - engine
Good
Engine starts and runs correctly:
turbocharger / blower
Good
No leaks.
emissions
2
0
0
leaks / type
No
after treatment system
Good
Passed after treatment system regeneration test successfully.
dpf condition / hours changed
Good
cooling system
6
0
0
leaks - cooling system
No
standard radiator
Yes
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
hoses
Good
radiator
Good
shroud / guards
Good
electrical, starting and charging system
6
0
0
active codes
No
block heater
Yes
ether aid
Yes
alternator
Good
batteries / cables
Good
New batteries installed @ 4174 hrs
pre-heater
Good
starter
Good
wiring
Good
work lights
Good
All working.
transmission
7
0
0
auto shift
Yes
leaks - transmission
No
multi velocity shift program
Yes
powershift
Yes
transmission - noisy
No
controls - transmission
Good
operating condition - transmission
Good
seals
Good
No evidence of leaks.
temp / pressure gauges
Good
torque converter (stall speed)
Good
Stalls correctly, 2000 rpm
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
4
0
0
differential steer
Good
Steers correctly/smoothly.
differential steering controls
Good
steering linkage
Good
steering operating condition
Good
brake
2
0
0
holding what gear?
2.0
parking brake operation
Good
service brake operation
Good
hydraulics
8
0
0
leaks - hydraulics
No
angle cylinder
Good
control linkage - hydraulics
Good
hose lines
Good
lift cylinders
Good
mounts / yokes
Good
overall operating condition
Good
tank / sight glass / cap
Good
tilt cylinder
Good
blade
9
0
0
notes - blade
LH tilt cylinder replaced @ 4174 hrs
back of blade
Good
Minor dent.
c frame / mounts / bearings
Good
cutting edge & bits
Good
40% remaining, not flipped.
face / moldboard
Good
knuckle
Good
pins
Good
No looseness.
spill rack
Good
stabilizer link
Good
trunnions
Good
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Bottom Rollers
Fully guarded.
Cannon / Track Adjuster
RH track is loose/adjust.
Carrier Rollers
Minor wear.
Equalizer Bar
Replaced all bearings with new @ 4174 hrs
Idlers / Type
Conventional idlers, minor wear.
Link / Brand / Part Number
CAT SALT links.
Pivot Shaft
No leaks.
Segments
Some wear.
Track Shoes Width / Type
33” single grouser.
Guiding Guard - Left
GoodFully guarded.
Guiding Guard - Right
GoodFully guarded.
Track Frame - Left
Good
Track Frame - Right
Good
Carrier Rollers Front
171
172
29
26
Idlers Front
24
28
8
32
Idlers Rear
27
27
24
24
Links
34.8
35.6
40
33
Pins & Bushings (External)
9.4
9.4
52
52
Pins & Bushings (Internal)
762
762
10
10
Segments
205
204
43
47
Track Roller 1
Guard
Guard
Track Roller 2
Guard
Guard
Track Roller 3
Guard
Guard
Track Roller 4
Guard
Guard
Track Roller 5
Guard
Guard
Track Roller 6
Guard
Guard
Track Roller 7
Guard
Guard
Track Roller 8
Guard
Guard
Track Shoe Grouser Height
70.9
70.6
22
22
final drives
2
0
0
magnetic plugs removed & checked?
Yes
Oil levels are correct.
housings, left
Good
housings, right
Good
comments, misc. repairs, general remarks
comment 1
Performed 250 hr engine oil service @ 4174 hrs (engine oil and filters, primary and secondary fuel/water filters)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Caterpillar D6N LGP on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.