Quick Search

CAT D3LGPEW

CAT D3LGPEW

Year
2022
Working hours
2,672 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
10421 Fern Hill Drive, FL
+1 813 671 3700
Show phone number
Basic information
BrandCAT D3LGPEW
RING POWER SYSTEMS
CategoryCrawler dozers
Serial NumberXKY02747
Unit NumberXKY02747
Catalog Number10072538
Year2022
Hours2,672 h
CountryUnited States
Location10421 Fern Hill Drive, United States
Pricing
Price Excluding Tax245,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
STARTING AID, ETHERSTARTING AID, ETHER
DRAWBAR, STANDARDDRAWBAR, STANDARD
FAN, STANDARDFAN, STANDARD
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
LIGHTS, 6LIGHTS, 6
SEAT, CLOTHSEAT, CLOTH
STANDARD RADIO (12V)STANDARD RADIO (12V)
LANE 2 ORDERLANE 2 ORDER
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
PROD LINK, PLE643/PLE743 RADIOPROD LINK, PLE643/PLE743 RADIO
ARO W/ASSISTARO W/ASSIST
CAB, ROPS, HEATER & A/CCAB, ROPS, HEATER & A/C
CONTROL, PITCHCONTROL, PITCH
COOLER, STANDARDCOOLER, STANDARD
ENGINE, CAT C3.6ENGINE, CAT C3.6
GRILL, RADIATORGRILL, RADIATOR
GUARD GP, REAR OMISSIONGUARD GP, REAR OMISSION
NO FRONT COUNTERWEIGHTNO FRONT COUNTERWEIGHT
PACKING, LAST MILE PROGRAMPACKING, LAST MILE PROGRAM
SHIPPING/STORAGE PROTECTIONSHIPPING/STORAGE PROTECTION
SOUND SUPPRESSION, OMISSIONSOUND SUPPRESSION, OMISSION
TENSIONER, EROPS, ACTENSIONER, EROPS, AC
HYDRAULICS, 3 VALVE, PUMP STDHYDRAULICS, 3 VALVE, PUMP STD
TRACK, 26", MS, ABRASION, LGPTRACK, 26", MS, ABRASION, LGP
UNDERCARRIAGE, ABRASIONUNDERCARRIAGE, ABRASION
AIR CLEANER W/O PRECLEANERAIR CLEANER W/O PRECLEANER
GUARD, BELLY, HDGUARD, BELLY, HD
BLADE, 126.7", ACCUGRADEBLADE, 126.7", ACCUGRADE
Additional informationAIR CLEANER W/O PRECLEANER
ARO W/ASSIST
BLADE, 126.7", ACCUGRADE
CAB, ROPS, HEATER & A/C
CONTROL, PITCH
COOLER, STANDARD
DRAWBAR, STANDARD
ENGINE, CAT C3.6
FAN, STANDARD
GRILL, RADIATOR
GUARD GP, REAR OMISSION
GUARD, BELLY, HD
HYDRAULICS, 3 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 2 ORDER
LIGHTS, 6
NO FRONT COUNTERWEIGHT
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PROD LINK, PLE643/PLE743 RADIO
SEAT, CLOTH
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
SOUND SUPPRESSION, OMISSION
STANDARD RADIO (12V)
STARTING AID, ETHER
TENSIONER, EROPS, AC
TRACK, 26", MS, ABRASION, LGP
UNDERCARRIAGE, ABRASION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering