2018 CAT D6TM For Sale - 198,520 USD | Cat Used
Quick Search

CAT D6TM

CAT D6TM

Year
2018
Working hours
9,225 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Alsfeld
+49 66319601 x26
Show phone number
Basic information
BrandCAT D6TM
Zeppelin Baumaschinen GmbH
CategoryCrawler dozers
Serial NumberSGZ00359
Unit NumberSGZ00359
Catalog Number10167062
Year2018
Hours9,225 h
CountryGermany
LocationAlsfeld, Germany
Pricing
Price Excluding Tax198,520 USD
Tax (19%)37,719 USD
Price Including Tax236,239 USD
Details
Additional informationBLADE CONDITION: 60 %
ENGINEPOWER: 203 HP
Online Owner's Manual
OPERATING WEIGHT: 21 T
TRACK SHOES (PADS) CONDITION: 100 %
UNDERCARRIAGE CARRIER ROLLERS: 100 %
UNDERCARRIAGE IDLERS BACK: 100 %
UNDERCARRIAGE IDLERS FRONT: 100 %
UNDERCARRIAGE SPROCKETS: 100 %
UNDERCARRIAGE TRACK BUSHINGS: 100 %
UNDERCARRIAGE TRACK LINKS: 100 %
UNDERCARRIAGE TRACK ROLLERS: 100 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering