Quick Search

CAT D4K2

CAT D4K2

Year
2016
Working hours
3,555 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
City Of Industry, CA
+1 559 896 4040
Show phone number
Basic information
BrandCAT D4K2
Quinn Company
CategoryCrawler dozers
Serial NumberKM202194
Unit NumberCU0000960
Catalog Number10140927
Year2016
Hours3,555 h
CountryUnited States
LocationCity of Industry, United States
Pricing
Price Excluding Tax99,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RipperRipper
Additional informationBLADE, D4K XL, ACCUGRADE
CAB, ROPS, POLYCARBONATE
CONTROL, SLOPE ASSIST, ARO
COUNTERWEIGHT, FRONT
ENGINE,EPA 4F,EU IV,JAPAN 2014
GRILL, RADIATOR, STANDARD
GUARD GP, REAR OMISSION
GUARD, BELLY, XL
GUARD,TRK GUIDING,CENTER,SALT
HYDRAULICS, 4 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 4
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PL631
SEAT CLOTH
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, OMISSION
TRACK, 18", MS, SALT
UNDERCARRIAGE, SALT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1602
  • YesSWING FRAME,BELLY GUARD CAB & ALL COMPARTMENTS NEEDS CLEANING
  • OK
  • GoodNEEDS CLEAN OUT
  • Good
  • GoodNEEDS CLEAN OUT
  • Good
  • PoorNEEDS ALL DECAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorBENT GRILL
  • Good
  • Good
  • GoodNEEDS CLEAN OUT
safety items
501
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • GOOD
  • Good
  • Good
  • GoodBUTTOM DECAL OFF
  • Good
  • PoorOLD DATE
  • Good
gauges, operator station, console
1606
  • 80%
  • INOP
  • FUEL GAUGES INOP
  • Yes
  • No
  • No
  • No
  • GoodA/C AT 43 TEMPER
  • Good
  • PoorNEEDS FILTER
  • Good
  • Good
  • Good
  • PoorFUEL GAUGE INOP
  • PoorNEED CLEANING FLY.
  • Good
  • Good
  • Good
  • PoorINOP
  • Good
  • Good
  • Good
  • Good
  • PoorINOP
  • GoodAIR TYPE
  • Good
  • Good
  • Good
  • PoorNEEDS ALL & WASHER INOP
engine
801
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • OK
  • 75-85
  • CLEAR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
emissions
400
  • No
  • No
  • OK
  • Good
  • Good
  • Good80%
  • Good
cooling system
801
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Yes
  • OK
  • GoodRED LIGHT LOOKING ANT-FREEZE ADD WATER DO TO LEAK WATER PUMP.
  • Good
  • Good
  • Good
  • GoodMOTOR
  • Good
  • Good
  • Good
  • PoorLEAKS WATER WEEP HOLE.
electrical, starting and charging system
500
  • Yes
  • No
  • No
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • GOOD
  • Good
  • Good
  • Good
  • Good
brake
200
  • ALL
  • GOOD ALL GEARS.
  • Good
  • Good
hydraulics
901
  • YesCYLINDER
  • PoorBOTH LEAKS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
711
  • BACK WITH RUST LOOK BAD.
  • FairNEEDS PAINT
  • GoodRUST NEEDS PAINT FRAME & REAR OF DOZER
  • PoorNEEDS ALL
  • Good
  • Good
  • Good
  • GoodFULL DIRT
  • Good
  • Good
ripper / grapple / winch
403
  • OK
  • GoodREMOVE RIPPER TO BORE HOLES.
  • Good
  • Good
  • Good
  • PoorREAR PLATE LIFT HOLES WITH PLAY BARREL END BORE HOLES OR REPLACE PLATE.1/8 PLAY $ PLATE 2579 LABOR 1120 BORE HOLES ON MACHINE.
  • PoorRT SIDE LEAKS OIL
  • PoorNEED ONE SHANK & ALL TIPS
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE80% U/C
Track Shoes Width / Type18" SHOES.
Guiding Guard - LeftFairALL WORN OK
Guiding Guard - RightFairALL WORN OK
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • OK
  • Good
  • Good
  • Good
  • Good
general condition
300
  • No
  • No
  • Yes
  • YesHYD & ENGINE
  • Yes
  • No
  • OK
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering