Quick Search

Caterpillar 336FL

Caterpillar 336FL

Year
2016
Working hours
5,148 h
Videos of Caterpillar 336FL
Videos of Caterpillar 336FL
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Sedalia, MO
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB02051
Unit NumberTUR0028
Catalog Number4577082
Year2016
Hours5,148 h
CountryUnited States
LocationSedalia, United States
Pricing
Price Excluding Tax178,460 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CouplerCoupler
RadioRadio
MirrorsMirrors
Undercarriage, LongUndercarriage, Long
Air ConditionerAir Conditioner
Straight Travel PedalStraight Travel Pedal
LightingLighting
Thumb Type - HydraulicThumb Type - Hydraulic
Engine EnclosuresEngine Enclosures
Coupler Type - HydraulicCoupler Type - Hydraulic
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Hand and Foot ControlHand and Foot Control
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1070
  • No
  • 3 PANELS ON BOTTOM OF SUPERSTRUCTURE IS DENTED SOME
  • Good
  • Good
  • Good
  • FairNORMAL WEAR TO PAINT AND DECALS ARE SCRATCHED SOME
  • Good
  • FairDECALS ARE WORN, SCRATCHED AND PEELING SOME - STILL LEGIBLE
  • Good
  • FairLEFT ACCESS DOOR SCREEN PUNCTURED/DENTED SOME. RIGHT ACCESS DOOR HAS A FEW DENTS - OKAY FOR AGE AND HOURS
  • FairBOTH L & R DENTED IN REAR SOME
  • Good
  • FairCATWALK GRAB IRON IS BENT SOME - USABLE
  • Good
  • FairPAINT HAS NORMAL WEAR ON UC AND BUCKET. PAINT HAS SCRATCHES AND FADING
  • Good
  • Good
  • FairRIGHT PANEL DENTED IN FRONT CORNER SOME. BOTTOM SIDE OF CAB IS DENTED SOME. DEF COMPARTMENT DENTED SOME - OKAY FOR AGE AND HOURS
  • GoodLOWER STEP TO CATWALK HAS BEEN REWELDED IN PLACE
gauges, operator station, console
1210
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSEAT CUSHION AND BACK HAVE SOME TEARS
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
engine
700
  • Yes
  • No
  • No
  • No
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1210
  • OK
  • FairWIPER SEALS ARE STARTING TO CHIP
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
200
  • Good
  • Good
stick
200
  • 12’10”
  • Good
  • Good
bucket
510
  • MHJ94370
  • 42”
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHAVE SOME WEAR - STILL USABLE
attachments / work tools
  • YesHAS SOME WEAR - STILL USABLE
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier RollersFRONT RIGHT CARRIER ROLLER IS BENT SOME
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)0.350.366158
Bushings (INT)34.134.11010
Carrier Rollers 16.026.042826
Carrier Rollers 26.046.062624
Idlers Front0.940.924843
Links1.251.263835
Shoe Width33.533.5
Track Roller 11.771.754853
Track Roller 21.811.813737
Track Roller 41.811.813737
Track Roller 61.81.813937
Track Roller 81.791.814337
Track Roller 91.731.765951
Track Shoes1.471.512722
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 4735 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering