Quick Search

Caterpillar 336-0710X

Caterpillar 336-0710X

Year
2022
Working hours
214 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Olathe, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 336-0710X
CategoryCrawler Excavators
Serial NumberYBN21532
Unit Number23B023
Catalog Number10046085
Year2022
Hours214 h
CountryUnited States
LocationOlathe, United States
Pricing
Price Excluding Tax414,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional information.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

LANE 3 ORDER
*GUARD, SWIVEL
*PEDAL, STRAIGHT TRAVEL
STORAGE PROTECTION (EXPORT)
ROLL ON-ROLL OFF
LINES-HP, R10'6" STICK
*CIRCUIT, COMBINED
TRACK, 33" TG
*VALVE, HYDRAULIC TCS HL
CYLINDER, STICK
BLOCK HEATER, 120V
*GUARD, BOTTOM HD
SUN SCREEN, REAR
STICK, R10'6"
BOOM, REACH 21'4"
FAULTS INCLUDING SAFETY ITEMS
WITH ALL KNOWN AND UNKNOWN
*MACHINE ECM
*FINE SWING
*SENSOR, PRESSURE, EOU
*RECEIVER, BLUETOOTH
*RETURN PIPE, TCS
HYDRAULIC PKG, COMBINED
GRADE W/2D, ASSIST&PAYLOAD
MIRROR, CAB, W/O GUARD
LINES, MP, REACH BOOM
GRADE SENSOR, REACH BOOM
CYLINDER, BKT DB
WIPER, RADIAL W/LOWER
*FRAME, SWING STD, BUMPER READY
*GUARD, TRAVEL MOTOR HD
*ETHER STARTING AID
*LIGHT, CHASSIS
*BEARING, SWING STD
*336-07A HEX
*LONG UC W/ HD ROLLER
*COUNTERWEIGHT, 14,990LBS
*COMMON ARRANGEMENT
*WIRING, PRODUCT LINK ELITE
GUARD, TRACK GUIDE SEGMENTED
LINES, DRAIN, PGC
LIGHTS, REACH BOOM RH & LH
DOOR, RADIATOR W/O SCREEN
SWITCH, DISCONNECT W/JS
CAMERA, REAR + RH VIEW
MIRROR, RH SIDE, FRONT & REAR
GRADE SENSOR, R10'6" STICK
FILM, ROPS CERTIFICATION
FAN, REVERSE
PROD LINK, PLE643/PLE743 RADIO
LINKAGE, BKT DB W/EYE GRADE
*LINES, A/C
*LINES-MAKE UP, TCS
*RADIO MODULE, PL243 CELLULAR
*JOYSTICKS, VERTICAL SLIDER
*TRAVEL, ALARM
MACHINE IS SOLD AS IS, WHERE IS,
FILM, EXTERIOR, ANSI
*CAB MOUNT, ROPS
INSTRUCTIONS, ENGLISH
BATTERY, COLD WEATHER
TERMINALS, JUMP START
CAB, DELUXE
QUICK DRAINS READY, HRC
2022 MODEL
CYLINDER, BOOM
BOOM TUBE W/EOU
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LIGHTS, CAB, W/RAIN PROTECTOR
NETWORK MANAGER, STD
FILM, OPERATING PATTERN, 2WAY
*******AKASHI SOURCE********
LINES-QC, R10'6" STICK
FILM, STICK WARNING, ANSI
CIRCUIT, MEDIUM
CONTROL, QC
LINES-MP, R10'6" STICK
FILM, EMC
INTEGRATED RADIO, W/O DAB
MONITOR, 10"
FILM, INTERIOR, ANSI
Operator's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1220
  • Yes
  • Bolt on left side of boom near aux shutoff valve loose/backed out.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRadiator/cooler access door dented.
  • Good
  • FairCab grab handle slightly bent at lower mount
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1200
  • Yes
  • Yes
  • Yes
  • Too cold to check.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
engine
610
  • Yes
  • No
  • No
  • No
  • Red
  • Ok
  • Ok
  • FairDry filters may need serviced.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1100
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
200
  • Good
  • Good
stick
200
  • 10’6”
  • Good
  • Good
bucket
  • Cat SN:D7P00158
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Bushings2.722.722121
Carrier Rollers 16.286.2822
Carrier Rollers 26.286.2822
Idlers Front0.810.8177
Links4.884.8800
Shoe Width33.533.5
Sprocket Segments9.369.35
Track Roller 10.740.7455
Track Roller 20.750.761014
Track Roller 40.760.751410
Track Roller 50.750.751010
Track Roller 70.760.751410
Track Roller 80.740.7455
Track Shoes1.181.1833
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • ACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE.
  • MACHINE WILL NOT COME WITH STUMP SHEAR, MACHINE WILL COME WITH QUICK COUPLER ONLY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering