Quick Search

CAT 326FL LR

CAT 326FL LR

Year
2019
Working hours
4,378 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Bloomfield, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT 326FL LR
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberFBR20996
Unit Number469457
Catalog Number4544971
Year2019
Hours4,378 h
CountryUnited States
LocationBloomfield, United States
Pricing
Price Excluding Tax203,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional information1873.2/11/01/23 REPRICE CKR
ACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
BKTA DC 48" 0.74YD3 (A) IN
BOOM, SUPER LONG REACH
C7.1 ENGINE
CAB-ROPS,70/30,W/VANDAL-G BS
CAMERA, REAR VIEW,MIRRORS RH
CAT CERTIFIED USED
CHANGER,HAND CTRL 2-WAY (ANSI)
CNTRWGT 6.75 MT, 14,880 LBS
CONTROL, FINE SWING
COVER, FENDER
COVER, UPPER, STANDARD
CYLINDER, BOOM
CYLINDER, BUCKET SLR
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
FILM, SUPER LONG REACH
GUARD, BOTTOM HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENTED
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF (DUAL)
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ENGLISH
JOYSTICK, ONE BUTTON
JOYSTICK, STD STP SLR PKG
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
LINES, BDRV (STD)
LINES, BOOM-UP (STD)
LINES, CYLINDER (SLR)
LINES, PILOT (STD)
LINES, PILOT STICK IN, STD
LINES, PILOT TRAVEL, STP
LINES, PILOT, BUCKET, STD/UQC
LINES, SDRV (STD/PGQC)
LINKAGE, BKT W/LIFT
MACHINE CONTROLLER PKG
MAT, FLOOR, RH PEDAL
MIRROR, W/O GUARD
Online Owner's Manual
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
SEAT BELT, 51MM (2")
SEAT, H-BACK, W/HEATER,S/AIR
SLR BOOM PKG
STARTING, COLD WEATHER
STICK, SUPER LONG REACH
SUN SCREEN (70/30)
TERMINALS, JUMP START
TRACK, 31" TG (GLT)
TRAVEL MOTOR,BIO OIL CAPABLE
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC, SLR
WASHER, WINDSHIELD UPPER
WIPER-RADIAL,70/30 W/O LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering