Quick Search

Caterpillar 323

Caterpillar 323

Year
2018
Working hours
2,690 h
Email x
Name

My email address:*

My friend's email address:*

Message:

PETERSON TRACTOR CO
Santa Rosa, CA
+1 8448259200
Show phone number
Basic information
BrandCaterpillar 323
CategoryCrawler Excavators
Serial NumberRAZ00328
Unit NumberUM08800
Catalog Number10039532
Year2018
Hours2,690 h
CountryUnited States
LocationSanta Rosa, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional informationBATTERIES, 4
CAB, DELUXE
CAMERA, REAR VIEW, RH MIRRORS
CONTROL, QC
COUPLER PG W/O PIN B1
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
EIN #EN7P57
FILM, EMC
GRADE W/2D, ASSIST&PAYLOAD
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMBINED
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIFT CHART, 323
LIGHTS, STANDARD
LINES, DRAIN, PG QUICK COUPLER
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
MONITOR, 8"
Operator's Manual
QUICK DRAINS READY
ROLL ON-ROLL OFF
STARTING AID, ETHER
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP, STD
WIPER, RADIAL W/O LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering