Quick Search

Caterpillar 323

Caterpillar 323

Year
2019
Working hours
2,996 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Bloomfield, NM
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar 323
CategoryCrawler Excavators
Serial NumberRAZ10958
Unit Number467204
Catalog Number4491763
Year2019
Hours2,996 h
CountryUnited States
LocationBloomfield, United States
Pricing
Price Excluding Tax276,970 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information** PRICED WITHOUT BUCKET **
1444 BW 4/7/22
ADDED 03-05-2021 WO 0K76421
ALARM, TRAVEL
BATTERIES, 4
BEARING, SWING, HD
BOOM TUBE W/EOU
BOOM, REACH 18'8" HD
C7.1 ENGINE
CAB,DELUXE
CAMERA, 360 VISIBILITY
CAT CERTIFIED USED
COMMON AR
CONTROL, QC
COOLING, HIGH AMBIENT
COUNTERWEIGHT,5.4MT(11,900LB
COUPLER, PG W/O PINS B
CYLINDER, BKT, B1
CYLINDER, BOOM, HL
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
FILM, EMC
FILM, OPERATING PATTERN,2WAY
FILM, ROPS
FILM, STICK WARNING, ANSI
FINE SWING
FRAME, SWING, HD
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, HD
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMB ADV
LIFT CHART, 323
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, CHASSIS
LINES, CONNECTOR, PIN GRABBER
LINES, DRAIN, PG QUICK COUPLER
LINES, FRONT, STD
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
MACHINE ECM
MIRROR, CAB, W/O GUARD
MONITOR, 10"
Operator's Manual
PEDAL, STRAIGHT TRAVEL
PIN GROUP, SPARE
PRICE UPDATE 2/03/23 VIA U1C2700
PRODUCT LINK PKG, CELL PLE742
QUICK DRAINS READY
RADIO, W/BLUETOOTH
RECEIVER, BLUETOOTH
SENSOR, PRESSURE, EOU
STARTING AID, ETHER
STK, R9'6" HD W/THUMB BRACKET
STORAGE TRAY
SUCTION LINE, PUMP, STD
TRACK, 31" TG HD
UNDERCARRIAGE,LNG HD W/SDRLR
WIPER, RADIAL W/O LOWER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • GoodCooling to 58*
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Small dent in protector plate near the bottom of the stick.
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • CAT 320D 388-0067
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Bushings0.440.43713
Carrier Rollers 14.654.611016
Carrier Rollers 24.654.68106
Idlers Front0.780.792127
Links1.171.181814
Shoe Width31.131.1
Track Roller 11.721.7430
Track Roller 21.731.7400
Track Roller 41.721.7233
Track Roller 51.741.7300
Track Roller 71.731.7400
Track Roller 81.741.7300
Track Shoes1.561.5556
final drives
400
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering