Quick Search

CAT 323 TH

CAT 323 TH

Year
2023
Working hours
651 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Cedar City, UT
Basic information
BrandCAT 323 TH
Wheeler Machinery Co.
CategoryCrawler Excavators
Serial NumberNDL20820
Unit NumberAA010030
Catalog Number10053626
Year2023
Hours651 h
CountryUnited States
LocationCedar City, United States
Pricing
Price Excluding Tax294,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*323 07 EXCAVATOR ARRANGEMENT
*ALTERNATOR, 145A C7.1 ENGINE
*BEARING, SWING, HD
*BOOM TUBE W/EOU
*CAB, DELUXE
*CIRCUIT, COMBINED, ADV
*COMMON ARRANGEMENT
*COUNTERWEIGHT, 11,900LB
*CYLINDER, BOOM, HL
*FILM, OPERATING PATTERN, 2WAY
*FRAME, SWING, HD
*GUARD, SWIVEL, STD
*GUARD, TRAVEL MOTOR, HD
*LIGHT, BOOM LH
*LIGHT, BOOM RH
*LIGHT, CHASSIS
*LINES, AIR CONDITIONER
*LINES, FRONT, STD
*LINES, MAKE UP, TCS
*LINES, SWIVEL W/SWING SENSOR
*MACHINE ECM
*MONITOR, 10"
*PEDAL, STRAIGHT TRAVEL
*RADIO MODULE, PL243 CELLULAR
*RECEIVER, BLUETOOTH
*RETURN PIPE, TCS/TCS MP
*SENSOR, PRESSURE, EOU
*SWING DRIVE
*SWIVEL, W/SWING SENSOR
*TRAVEL, ALARM
*UNDERCARRIAGE HD, W/SD ROLLER
*VALVE, FINE SWING
*VALVE, HYDRAULIC, TCS, HL
*WIRING, PRODUCT LINK ELITE
BATTERIES, 2
BOOM, REACH 18'8" HD
CAMERA, REAR & RH VIEW
CONTROL, QC
CYLINDER, BKT, B1
CYLINDER, STICK
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, HD
GUARD, TRACK GUIDE, SEGMENTED
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LANE 2 ORDER
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/RAIN PROTECTOR
LINES, DRAIN, PG QC
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
MIRROR, CAB, W/O GUARD
NETWORK MANAGER, A6N1
Online Owner's Manual
PRICED 04/17/24 KR
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY
ROLL ON-ROLL OFF
STARTING AID, ETHER
STICK, R9'6"
STORAGE PROTECTION (EXPORT)
STORAGE TRAY
SUCTION LINE, PUMP, STD
TRACK, 31" TG HD
WIPER, RADIAL W/O LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering