2023 CAT 303.5 For Sale - - | Cat Used
Quick Search

CAT 303.5

CAT 303.5

CAT Certified
Year
2023
Working hours
335 h
Email x
Name

My email address:*

My friend's email address:*

Message:

PETERSON TRACTOR CO
Santa Rosa, CA
+1 8448259200
Show phone number
Basic information
BrandCAT 303.5
Peterson Tractor Co.
CategoryCrawler Excavators
Serial NumberRE902184
Unit NumberUM08932
Catalog Number10079931
Year2023
Hours335 h
CountryUnited States
LocationSanta Rosa, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
CouplerCoupler
Additional information2 WAY CONTROL
303.5 07A CR HYD
ACCUMULATOR
ALARM, TRAVEL
BLADE, FIXED, BOCE
BOOM LIGHT, LED
BOOM, STANDARD
CANOPY, ROPS
CAT KEY, WITH PASS CODE OPTION
CONTROL, 1ST AUX, JOYSTICK
CWT, STANDARD
DRAIN, ECOLOGY
ENGINE, EPA TIER
FILM, CANOPY
FILM, INC. CANADA
FILM, PRODUCT LINK, ANSI
FILM, ROPS, ISO,
FLOORMAT, CANOPY, W/TRAVEL
HYDRAULIC OIL, STD
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, 1ST AUX, LONG STICK
LINES, BOOM W/O BLCV
LINES, BUCKET, LONG STICK
LINES, STICK W/O
LINKAGE, BUCKET,
MONITOR NEXT GEN, NO CAMERA
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PRODUCT LINK, CELLULAR PL243
SEAT BELT, 3" RETRACTABLE
SEAT, SUSPENSION, VINYL
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
SOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
STICK, LONG, W/ THUMB BRACKET
THUMB
TRACK, 12", RUBBER
TRAVEL LEVERS AND PEDALS
UNDERCARRIAGE, FIXED, STD BLD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering